Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 125 mm Folded Filters

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Price (USD)
$155.00
Item No.: 
FT-4-335-125
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 125 mm Folded Filters
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 125 mm Folded Filters

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Price (USD):
$155.00
Item No.:
FT-4-335-125
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 125 mm

General Specifications

  • Air Resistance
    n.a.
  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    8 s
  • Grade
    603/N
  • Specifications
    Fast filtering
  • Thickness
    0.25 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    15 µm
  • Wet Bursting Strength
    > 50 kPa

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    75 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.