Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® FFT|FFTp Bulk Shipper
Celsius® FFT|FFTp Bulk Shipper
Celsius® FFT|FFTp Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These shippers, significantly simplify the biopharmaceuticals supply chain through one-way logistics.
- Item No.:
- FTH-SM00101-0090
- Availability:
- pcs
- Piece
- 1
Celsius® FFT|FFTp Bulk Shipper
Celsius® FFT|FFTp Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These shippers, significantly simplify the biopharmaceuticals supply chain through one-way logistics.
Price (USD):
$3,840.00
Overview
Specifications
Choose your Celsius® FFT|FFTp Shippers
<paragraph>There are dedicated Shippers for each Celsius® FFT|FFTp size:
- The Celsius® FFT 75 L Pallet is an essential part of the Celsius® FFT Platform to handle palletized Celsius® FFT 75 L. It has two main components: The Pallet Base to support up to four Celsius® FFT 75 L containers and the Pallet Cover to cover containers and protect them against shock and environment during storage and shipment.
- The Celsius® FFT|FFTp Bulk Shipper simplify frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFT|FFTp with Safecore™ Technology. Multiple Celsius® FFT|FFTp with Safecore™ Technology can be loaded per Bulk Shipper using dedicated spacers.
- Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Compliance Information
-
Thermal Shipping TestPass ISTA 7D extreme summer profile
Dimensions
-
Dimensions WxDxH31.5" × 47.2" × 46.1" (80 × 120 × 117 cm)
Features
-
Load Capacity
-
Up to 10 × 12 L Celsius® FFT with Safecore™ Technology
-
Up to 10 × 6 L Celsius® FFT with Safecore™ Technology
-
Up to 10 × 12 L Celsius® FFTp with Safecore™ Technology
- Up to 10 × 6 L Celsius® FFTp with Safecore™ Technology
-
Up to 10 × 12 L Celsius® FFT with Safecore™ Technology
-
MobilityPallet
-
Temperature ControlExternally refrigerated
Materials of Construction
-
Materials of Construction
-
HDPE bottom and top pad
-
Polyethylene foam
- Nylon straps
-
HDPE bottom and top pad
Product Information
-
Brand
-
Celsius® FFTp with Safecore™ Technology
- Celsius® FFT with Safecore™ Technology
-
Celsius® FFTp with Safecore™ Technology
-
Freezer TechnologyConventional and Blast Freezers
-
Pack Size1
Volume
-
Working VolumeUp to 120 L