- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Stirred-Tank Bioreactors
- Flexsafe STR® Filter Lines OUT
Flexsafe STR® Filter Lines OUT - AseptiQuik® G + Silicone (Tuflux® SIL) - 50 - 200 L - Size 9 (0.2 m² / 2.2 ft²)
Flexsafe® STR Filter Lines are designed to ensure optimal filtration in single-use bioreactor systems, enhancing process efficiency and reliability. These filter lines provide robust performance and seamless integration for biomanufacturing.
Volume
Inlet Line
Filter Size
- Item No.:
- FTS5002AC
- Qty. Graduation
- 8
Flexsafe STR® Filter Lines OUT - AseptiQuik® G + Silicone (Tuflux® SIL) - 50 - 200 L - Size 9 (0.2 m² / 2.2 ft²)
Flexsafe® STR Filter Lines are designed to ensure optimal filtration in single-use bioreactor systems, enhancing process efficiency and reliability. These filter lines provide robust performance and seamless integration for biomanufacturing.
Overview
Specifications
Choose your Sartofluor®
- Enhanced Filtration: Achieve superior filtration with advanced technology tailored for single-use systems.
- Reliable Performance: Ensure consistent and dependable operation with high-quality filter materials.
- Seamless Integration: Easily incorporate into existing setups for streamlined bioprocessing.
- Efficiency Boost: Optimize your bioreactor's performance with filters that reduce contamination risks.
- Durable Construction: Built with robust materials to withstand demanding bioprocessing conditions.
- Customizable Options: Select from various configurations to meet specific filtration needs.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application Area
-
pDNA production
-
Recombinant protein production
-
Vaccine production
-
Cell therapies
- mAB production
-
pDNA production
Connections (Physical)
-
Connector(s)AseptiQuik® G
-
Inlet LineAseptiQuik® G + Silicone (Tuflux® SIL)
Dimensions
-
Filter Sizesize 9 (0.2 m² / 2.2 ft²)
-
Tube Length150 mm
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
General Specifications
-
TubingSilicone (Tuflux® SIL)
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
BrandFlexsafe STR®
-
Filter TypeSartofluor® Midicaps®
-
TypeOUT
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume50 - 200 L