Celsius® Pak - KPC - KPC - Midisart® BV - 16.6 L
Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.
This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.
- Item No.:
- FZB106325
- Pieces
- 6
Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.
This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.
Overview
Specifications
Celsius® CFT (Controlled Freeze & Thaw) is a platform technology for controlled-rate freezing and thawing of biopharmaceutical products. Celsius® CFT features Celsius® Paks which are sterile, pre-assembled and ready to use single-use bags designed to fit into reusable structural frames. Celsius® CFT minimizes cryo-concentration during freeze & thaw cycles. Celsius® CFT processes up to 100L of product per cycle in the Celsius® FT100 system and offers well-qualified shipping solutions for transferring frozen drug substances around the world.
Maximum Product Security:
- Extensive functional qualification in real process conditions
- Optimized logistics from fill through drain
- Minimize cryo-concentration and stabilize drug substances
Excellent Process Reliability:
- Total integration with monitoring of critical process parameters and process control
- Pre-qualified shipper (ASTM D4169 AL1 mechanical ISTA7D extreme summer thermal performances)
- Excellent reproducibility of the freeze and thaw cycles
Creates Process Flexibility:
- Improves production management
- Facilitates any process transfer
- Reduces process time with fast freeze and thaw processes
Scalable:
- In performances: Benchtop (30mL) to production (100L)
- In capacity: Flexible production platform (up to 100L with Celsius® FT100)
- In contact material: Same film for all Celsius® products for easy scale-up
Celsius® Paks are available in sizes of 1L, 2L, 8.3L and 16.6L nominal fill volumes and feature a variety of connections to allow fluid transfer across the entire drug manufacturing process.
Inlet and outlet connectors
- Opta® SFT Male enables sterile connections to other single-use systems
- CPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
- Press in plug equipped with clear C-Flex® for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®
Celsius® Pak feature a venting line which is used after filling to pressurize the Celsius® Pak with air or nitrogen to guarantee performances of the controlled-rate freeze and thaw process:
- Midisart® BV Air Filter for sterile venting
- CPC quick couplers are used for non-aseptic venting with sanitary connection
Thermowell
For non-invasive product temperature measurement during freezing and thawing operations, Celsius® Paks are equipped with a thermowell, a sealed-end EVA tube with a luer connector to monitor critical process parameters at the last point to freeze.
Tubes
- Liveo™ Pharma 50 silicone tubing
- Clear C-Flex® tubing allows for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®
- EVA tubing enables sterile seal disconnection with Vante™ sealer
All fluid-contact components of Celsius® Pak PDS are secured by supply contracts and quality agreements to provide:
- Exceptional quality, change control and business continuity with at least 24 months change notification
- Exceptional delivery reliability with available stocks
- Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletKPC
-
Connector OutletKPC
-
Connector(s)KPC
-
Inlet Line1/2" KPC Female + 1/2" ID Silicone (Liveo™ Pharma 50) 1 m (40")
-
Outlet Line1/2" KPC Female + 1/2" ID Silicone (Liveo™ Pharma 50) 1.25 m (49")
-
Vent Port ConnectionMidisart® BV Air Filter for sterile venting
-
Venting LinesMidisart® BV + 3/8" ID Silicone (Liveo™ Pharma 50) 0.15 m (6")
Features
-
SensorsThermowell
General Specifications
-
Designbag in frames
-
Temperature Range-70 °C - + 45 °C (for use at lower temperatures contact Sartorius)
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
BrandCelsius® Pak
-
Freezer TechnologyVertical plate freezing
-
Pack Size6
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume16.6 L
-
Working Volume4.0 – 16.6 L