Celsius® Pak - Opta® - Press in plug - Midisart® BV - 8.3 L
Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.
This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.
- Item No.:
- FZB129255
- Piece
- 1
- Min. Order Qty.
- 12,000
- Qty. Graduation
- 12
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Celsius® Pak
Celsius® CFT (Controlled Freeze & Thaw) is a platform technology for controlled-rate freezing and thawing of biopharmaceutical products. Celsius® CFT features Celsius® Paks which are sterile, pre-assembled and ready to use single-use bags designed to fit into reusable structural frames. Celsius® CFT minimizes cryo-concentration during freeze & thaw cycles. Celsius® CFT processes up to 100L of product per cycle in the Celsius® FT100 system and offers well-qualified shipping solutions for transferring frozen drug substances around the world.
Maximum Product Security:
- Extensive functional qualification in real process conditions
- Optimized logistics from fill through drain
- Minimize cryo-concentration and stabilize drug substances
Excellent Process Reliability:
- Total integration with monitoring of critical process parameters and process control
- Pre-qualified shipper (ASTM D4169 AL1 mechanical ISTA7D extreme summer thermal performances)
- Excellent reproducibility of the freeze and thaw cycles
Creates Process Flexibility:
- Improves production management
- Facilitates any process transfer
- Reduces process time with fast freeze and thaw processes
Scalable:
- In performances: Benchtop (30mL) to production (100L)
- In capacity: Flexible production platform (up to 100L with Celsius® FT100)
- In contact material: Same film for all Celsius® products for easy scale-up
Celsius® Paks are available in sizes of 1L, 2L, 8.3L and 16.6L nominal fill volumes and feature a variety of connections to allow fluid transfer across the entire drug manufacturing process.
Inlet and outlet connectors
- Opta® SFT Male enables sterile connections to other single-use systems
- CPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
- Press in plug equipped with clear C-Flex® for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®
Celsius® Pak feature a venting line which is used after filling to pressurize the Celsius® Pak with air or nitrogen to guarantee performances of the controlled-rate freeze and thaw process:
- Midisart® BV Air Filter for sterile venting
- CPC quick couplers are used for non-aseptic venting with sanitary connection
Thermowell
For non-invasive product temperature measurement during freezing and thawing operations, Celsius® Paks are equipped with a thermowell, a sealed-end EVA tube with a luer connector to monitor critical process parameters at the last point to freeze.
Tubes
- Liveo™ Pharma 50 silicone tubing
- Clear C-Flex® tubing allows for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®
- EVA tubing enables sterile seal disconnection with Vante™ sealer
All fluid-contact components of Celsius® Pak PDS are secured by supply contracts and quality agreements to provide:
- Exceptional quality, change control and business continuity with at least 24 months change notification
- Exceptional delivery reliability with available stocks
- Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH
Brochure
Flyer
Publication
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk drug substance freezing and thawing
- Process intermediates freezing and thawing
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector Inlet3/8" Opta® SFT female
-
Connector OutletPress in plug
-
Connector(s)
-
Opta® SFT Connector
- Press in plug
-
Opta® SFT Connector
-
Inlet Line3/8" Opta® SFT Female + 3/8" ID Silicone (Liveo™ Pharma 50) 0.9 m (35")
-
Outlet Line3/8" Press in plug + 3/8" ID TPE (C-Flex®) 1.5 m (60")
-
Vent Port ConnectionMidisart® BV Air Filter for sterile venting
-
Venting LinesMidisart® BV + 3/8" ID Silicone (Liveo™ Pharma 50) 0.15 m (6")
Features
-
SensorsThermowell
General Specifications
-
Designbag in frames
-
Temperature Range-70 °C - + 45 °C (for use at lower temperatures contact Sartorius)
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
BrandCelsius® Pak
-
Freezer TechnologyVertical plate freezing
-
Pack Size12
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume8.3 L
-
Working Volume4.2 L – 8.3 L
The Celsius® Shippable Storage Module (SSM) allows for storage of up to 100L of frozen product in 1L, 2L, 8.3L and 16.6L Celsius® Paks. The Celsius® SSM can be directly placed inside the Celsius® SSM Shipper for reliable frozen transport to remote locations.
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.
Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.
The Celsius® Pak Single-unit Shipper is a robust, pre-qualified shipper that ensures the reliable transportation of individual frozen 8.3L or 16.6L Celsius® Paks. The Celsius® Pak Single-unit Shipper is refrigerated by dry-ice pellets and helps simplify the biopharmaceuticals supply chain
The Celsius® Pak Frame RTD Holder allows for proper placement of the temperature probe inside the thermowell of the 8.3L and 16.6L Celsius® Paks. This enables non-invasive temperature monitoring of the last point to freeze in the Paks.
The Celsius® SSM Shipper is a robust, pre-qualified, reusable shipping solution that ensures the reliable transportation of frozen 8.3L and 16.6L Celsius® Paks stored in Celsius® SSMs to remote locations. Refrigerated by dry-ice slabs, the shipper can transport up to 100L of product per unit.
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L
8.3L Celsius® Pak Frames are reusable protective structural frames engineered to fit with the 8.3L Celsius® Pak. They contain the Pak’s contents during all processes, making the assembly robust, reliable, and simple, and allowing for confident handling, storage, and shipping of Celsius® Paks.