Gold & Jewelry Balance, 10 mg Readability, with Internal Adjustment
Top Features of - Gold & Jewelry Balance with Internal Adjustment
- Hybrid display (LED and touch technology)
- Automatic, built-in calibration and adjustment function
- Overload protection
Popular Applications for Gold & Jewelry Balance with Internal Adjustment
- Density determination
- Underfloor weighing feature for bigger samples
- Mass unit conversion
- Item No.:
- GL4202I-2S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sartorius offers you a wide array of gold and carat balances. This selection of analytical and precision weighing instruments includes verified models that meet the metrological requirements for legal-for-trade weight measurements.
Applications
-
Application
-
Weighing | Dosing
-
Counting
-
Percentage weighing
-
Animal weighing
-
Density determination
-
Underfloor weighing feature for bigger samples
- Mass unit conversion
-
Weighing | Dosing
Compliance Information
-
Legal VerificationNone
Dimensions
-
Dimensions219x317x100 mm
-
Weighing Pan Diameter180 mm
Features
-
AdjustmentInternal
-
DisplayIntuitive, wear resistant hybrid display, with LED and touch technology
-
Scale Interval10 mg
Operating Conditions
-
Maximum Weighing Capacity4,200 g
Product Information
-
BrandSartorius Gold & Carat II Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.