Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
Top Features of Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
- Uniform distribution of retained particles
- Easy to clean
Top Applications for Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm
- Particle testing
- Clarification
- Sterile filtration
- Price (USD):
- $235.00
- Item No.:
- 16306
- Availability:
- pcs
Choose your Filter Holders
Available in Two Types
Glass vacuum filter holders are available in two types which differ only in the filter support. This support contains either a glass frit or a PTFE-coated stainless-steel screen and an underdrain screen. The filter supports may only be changed as a unit. Because of the particularly even distribution of particulates of the membrane filter surface, filter supports with glass frits are preferred for use in particulate analysis. Filter supports with a PTFE-coated screen are mainly used for clarifying or sterile filtration of liter volumes
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Components
-
Material Filter SupportGlass with glass frit filter support
Connections (Physical)
-
Connector(s)12 mm outside diameter
Dimensions
-
Filter Diameter⌀ 24 mm / 25 mm
-
Filtration Area3 cm²
Materials of Construction
-
Materials of ConstructionGlass
Product Information
-
Filter Holder TypeGlass Vacuum Filter Holders
-
Pack Size1
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
-
By dry heat (max. 180 °C)
-
By flaming
- By other methods acc. to ISO 8199
-
By autoclaving (max. 134 °C)
Volume
-
Funnel Volume30 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.