L-Glutamine Solution 200 mM

L-Glutamine Solution (200 mM) is a ready-to-use stock solution. L-glutamine is an essential amino acid that is a required additive to most cell culture media, facilitating the storage and transfer of nitrogen to the cells in culture.

Volume
Price (USD)
$47.60
Article number: 
03-020-1A
*Custom/bulk order quotes are provided within 24 hours of request.
L-Glutamine Solution 200 mM
L-Glutamine Solution 200 mM

L-Glutamine Solution (200 mM) is a ready-to-use stock solution. L-glutamine is an essential amino acid that is a required additive to most cell culture media, facilitating the storage and transfer of nitrogen to the cells in culture.

Price (USD):
$47.60
Item No.:
03-020-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

L-Glutamine Solution (200 mM) is a ready-to-use stock solution. L-glutamine is an essential amino acid that is a required additive to most cell culture media, facilitating the storage and transfer of nitrogen to the cells in culture. Glutamine is also one of the most readily available amino acids for use as an energy source when glucose levels are low and energy demands are high, especially for rapidly proliferating cell types or cells cultured under hypoxic conditions, where glucose metabolism is less efficient.

At temperatures above 4°C, the L-glutamine within cell culture media non-enzymatically degrades. This short half-life requires that L-glutamine be added to freshly prepared media just prior to use.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Physicochemical Information

  • Concentration
    200 mM

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    -20 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.