Gold & Jewelry Balance, 10 mg Readability, with Internal Adjustment
Top Features of - Gold & Jewelry Balance with Internal Adjustment
- Hybrid display (LED and touch technology)
- Automatic, built-in calibration and adjustment function
- Overload protection
Popular Applications for Gold & Jewelry Balance with Internal Adjustment
- Density determination
- Underfloor weighing feature for bigger samples
- Mass unit conversion
- Item No.:
- GL2202I-2S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Gold & Carat Balances
Sartorius offers you a wide array of gold and carat balances. This selection of analytical and precision weighing instruments includes verified models that meet the metrological requirements for legal-for-trade weight measurements.
Applications
-
Application
-
Weighing | Dosing
-
Counting
-
Percentage weighing
-
Animal weighing
-
Density determination
-
Underfloor weighing feature for bigger samples
- Mass unit conversion
-
Weighing | Dosing
Compliance Information
-
Legal VerificationNone
Dimensions
-
Dimensions219x317x100 mm
-
Weighing Pan Diameter180 mm
Features
-
AdjustmentInternal
-
DisplayIntuitive, wear resistant hybrid display, with LED and touch technology
-
Scale Interval10 mg
Operating Conditions
-
Maximum Weighing Capacity2,200 g
Product Information
-
BrandSartorius Gold & Carat II Line
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
Balance table made of natural stone, with vibration dampeners.
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.