Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Arium® Extended Connection Set

The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
Item No.: 
H2O-ATES-UP
*Custom/bulk order quotes are provided within 24 hours of request.
Arium® Extended Connection Set
Arium® Extended Connection Set
The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
Item No.:
H2O-ATES-UP

Overview

Specifications

Arium® Extended Connection Set

Dimensions

  • Dimensions WxDxH
    320 × 320 × 150 mm

Features

  • Device/Instrument Compatibility
    Arium® Smart Station Ultrapure

Materials of Construction

  • Materials of Construction
    1/4" polyethylene (PVDF |PE) tubing

Product Information

  • Brand
    Arium®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.