Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Water Purification
- Consumables
- Arium® Activated Carbon Filter
Arium® Activated Carbon Filter
Activated carbon filter for remove reliable removal of organic, oxidizing agents and heavy metal impurities.
Intended use for:
- Arium® Advance L Single Filter Housing (H2O-AFHL-1)
- Arium® Advance L Dual Filter Housing (H2O-AFHL-2)
Qty. 1 unit/pack
- Item No.:
- H2O-CACL-1
Arium® Activated Carbon Filter
Activated carbon filter for remove reliable removal of organic, oxidizing agents and heavy metal impurities.
Intended use for:
- Arium® Advance L Single Filter Housing (H2O-AFHL-1)
- Arium® Advance L Dual Filter Housing (H2O-AFHL-2)
Qty. 1 unit/pack
Overview
Specifications
Choose your Lab Water Consumables
Arium® Activated Carbon Filter
Dimensions
-
Dimensions WxDxH90 × 100 × 200 mm
Features
-
Device/Instrument CompatibilityArium® Advance L
Product Information
-
BrandArium®
-
Filter TypeActivated Carbon
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.