Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Water Purification
- Ultrapure Water Systems
- Arium® Pro UV TOC T Set with Consumables
Arium® Pro UV TOC T Set with Consumables
Get the easy-to-use, cutting-edge Arium® Pro UV TOC Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium®Pro UV TOC (H2Opro-UV-T-TOC)
1x Cartridge:
Analytic Kit (H2O-A-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
- Item No.:
- H2OPRO-UV-T-TC-SET
Get the easy-to-use, cutting-edge Arium® Pro UV TOC Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium®Pro UV TOC (H2Opro-UV-T-TOC)
1x Cartridge:
Analytic Kit (H2O-A-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
Overview
Specifications
Choose your Arium® Pro Ultrapure Lab Water Systems
The Arium® Pro UV TOC Ultrapure Water System features a 185 | 254 nm UV Lamp and an integrated, real-time TOC monitor. The UV lamp minimizes total organic compounds (TOC) in purified water. The low TOC level ensures reproducibility and reliability of lab results. The Arium® Pro UV is available with or without TOC monitor.
Quick and Easy to Operate
The Arium® Pro UV is incredibly straightforward. It has a bright glass display to give real-time readings. The system features a remarkable interface with touch-activated functions for your utmost convenience. Enjoy effort-free operation, even while wearing gloves.
Low TOCs Guarantee Precise Lab Results
The Arium® Pro UV purifies water to such an extent that it has ≤2 ppb of Total Organic Carbons (TOCs). This is much lower than the limit of <50 ppb of Total Organic Carbons set by the American Society for Testing and Materials (ASTM). Type I - Ultrapure water makes your lab results accurate and reproducible.
Typical applications for Arium® Pro UV
- TOC analysis
- Trace metal analysis
- Liquid, gas and ion chromatography (GC, (HP)LC, IC, etc.)
- ICP-MS (inductively coupled plasma mass spectrometry)
- SPE (solid phase extraction)
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
- HPLC/UHPLC
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/mL
Features
-
TOC MonitorYes
-
UV SourceYes
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
EndotoxinN/A
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)2 L/min
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.