Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Minisart® Syringe Filter, Polyethersulfone, Pore Size 0.45 µm, Female Luer Lock, Male Luer Slip, Pack Size 500

Utilize the Minisart® High Flow Syringe Filter for optimal delivery of the highest flow rates of aqueous liquids with a pH of 3-12. Due to the asymmetric structure, the PES surface virtually behaves like a prefilter.

Top Features of Minisart® High Flow Syringe Filters

  • Bulk packaging for less waste
  • Minimum extractables
  • Low non-specific binding
  • Outstanding chemical compatibility

Popular Applications for Minisart® High Flow Syringe Filters

  • Filtration of aqueous liquids
  • Sterile filtration, clarification and particle removal
Sterilization Method
Price (USD)
$1,080.00
Item No.: 
16533----------Q
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® Syringe Filter, Polyethersulfone, Pore Size 0.45 µm, Female Luer Lock, Male Luer Slip, Pack Size 500
Minisart® Syringe Filter, Polyethersulfone, Pore Size 0.45 µm, Female Luer Lock, Male Luer Slip, Pack Size 500

Utilize the Minisart® High Flow Syringe Filter for optimal delivery of the highest flow rates of aqueous liquids with a pH of 3-12. Due to the asymmetric structure, the PES surface virtually behaves like a prefilter.

Top Features of Minisart® High Flow Syringe Filters

  • Bulk packaging for less waste
  • Minimum extractables
  • Low non-specific binding
  • Outstanding chemical compatibility

Popular Applications for Minisart® High Flow Syringe Filters

  • Filtration of aqueous liquids
  • Sterile filtration, clarification and particle removal
Price (USD):
$1,080.00
Item No.:
16533----------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed.

Acrylic housing

The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates.

PES Membranes

Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates.

Non-Specific Binding

When working with several aqueous samples and solvents, selecting a product with non-specific protein adsorption is important. This is exactly what is found with the Minisart® High Flow Syringe Filter. These specifications are found in the membrane of the product itself, making it a core feature of use.

No Waste

Working in a waste-free environment is essential for both the process and the cleanup. With the Minisart® High Flow Syringe Filter, you can maintain cleanliness since the product is packaged in bulk. Free from worrying about waste, more attention can be given to the project at hand.

Flow Rate

The specifications of the Minisart® High Flow Syringe Filter result in an excellent flow rate. This rate stands at 220 mL/min with water at 1 bar (14.5 psi). The total throughput of the product rests at 100 mL.

Applications

  • Application
    Clarification and particle removal of aqueous solutions such as media, buffers and sera
  • Application Area
    • Clarification
    • Particle removal

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

Features

  • High Flow
    Yes

General Specifications

  • Filter Paper/Membrane Color
    Amber
  • Flow Rate
    ≥ 140 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    3.0 – 12.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    6 bar (87 psi)
  • Operating Pressure
    6 bar (87 psi)

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® High Flow
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.