Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System

A flexible HPLC System for clinical manufacturing and process development.

The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.

  • Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
  • Minimize risk of cross contamination with a sanitary, easy-to-clean concept
  • Save facility space with a compact and ergonomic design
Item No.: 
Hipersep-Pilot
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

From clinical manufacturing to process development, Hipersep® Flowdrive Pilot is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.

  • A highly technical yet easy-to-use unit,
  • A unique compact design (2.5 m² footprint),
  • The power of the Hipersep® Flowdrive SC software.

Product Information

  • Brand
    Hipersep®
´