Incucyte® Human Fabfluor-pH Antibody Labeling Dye for Antibody Internalization

One vial (50 µg) of lyophilized conjugate sufficient for labeling large quantities of human test antibodies in 96-well format.

Top Features of Incucyte® Human Fabfluor-pH Antibody Labeling Dye

  • Utilizes a novel pH-sensitive dye coupled antibody fragment, which labels Fc-containing human test antibodies
  • Rapid, single-step labeling paired with mix-and-read protocols for efficient testing of antibody panels
  • Track fluorogenic signal kinetically as the Fab-Ab complex is internalized

Popular Applications for Incucyte® Human Fabfluor-pH Antibody Labeling Dye

  • Real-time, kinetic analysis of antibody internalization using Incucyte® Live-Cell Analysis Systems and integrated software

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD):
$614.00
Item No.: 
4722
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Human Fabfluor-pH Antibody Labeling Dye for Antibody Internalization
Incucyte® Human Fabfluor-pH Antibody Labeling Dye for Antibody Internalization

One vial (50 µg) of lyophilized conjugate sufficient for labeling large quantities of human test antibodies in 96-well format.

Top Features of Incucyte® Human Fabfluor-pH Antibody Labeling Dye

  • Utilizes a novel pH-sensitive dye coupled antibody fragment, which labels Fc-containing human test antibodies
  • Rapid, single-step labeling paired with mix-and-read protocols for efficient testing of antibody panels
  • Track fluorogenic signal kinetically as the Fab-Ab complex is internalized

Popular Applications for Incucyte® Human Fabfluor-pH Antibody Labeling Dye

  • Real-time, kinetic analysis of antibody internalization using Incucyte® Live-Cell Analysis Systems and integrated software

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Price (USD):
$614.00
Item No.:
4722
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Incucyte® Human Fabfluor-pH Antibody Labeling Dye for Antibody Internalization allows for a simple, effective labeling process. It was designed to quickly label Fc-containing test antibodies with a Fab fragment-conjugated pH-sensitive fluorophore. The pH-sensitive dye based system exploits the acidic environment of the lysosomes to quantify internalization of the labeled antibody. As Fabfluor labeled antibodies reside in the neutral extracellular solution (pH 7.4), they interact with cell surface specific antigens and are internalized. Once in the lysosomes, they enter an acidic environment (pH 4.5–5.5) and a substantial increase in fluorescence is observed. In the absence of expression of the specific antigen, no internalization occurs and the fluorescence intensity of the labeled antibodies remains low.

Based on immunoelectrophoresis and/ or ELISA, the antibody reacts with the Fc portion of human IgG heavy chain but not the Fab portion of human IgG. No antibody was detected against human IgM, IgA or against non-immunoglobulin serum proteins. The antibody may cross-react with other immunoglobulins from other species.

With the Incucyte® integrated analysis software, background fluorescence is minimized. These reagents have been validated for use with a number of different antibodies in a range of cell types. Together with the Incucyte® Live-Cell Analysis System, the Incucyte® Fabfluor-pH Antibody Labeling Dyes enable real-time, kinetic evaluation of antibody internalization.

Presentation, Storage and Stability

The Incucyte® Fabfluor-pH Antibody Labeling Dyes for antibody internalization are supplied as lyophilized solids in sufficient quantity to label 50 μg of test antibody, when used at the suggested molar ratio (1:3 of test antibody to labeling Fab). The lyophilized solid can be stored at 2-8° C for one year. Once re-hydrated, any unused reagent should be aliquoted and stored at -80° C for up to one year. Avoid repeated freeze-thaw cycles.

Recommended Use

The Incucyte® Fabfluor-pH Antibody Labeling Dyes are to be prepared at a stock concentration of 0.5 mg/mL by the addition of 100 μL of sterile water and triturated (centrifuge if solution not clear). The reagent may then be diluted directly into the labeling mixture with the test antibody. Do NOT sonicate the solution.

Additional protocol details can be found in the Product Guide.

Applications

  • Application
    Antibody Internalization
  • Assay Type
    Antibody Labeling
  • Research Area
    Cell Function

Biological Information

  • Species +/- Isotype
    Human
  • Target
    Human

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.