Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

NexaGel® IKVAV High Concentration Kit, 3 mL

Top Features:

  • Animal-Component Free, tunable Hydrogel
  • IKVAV peptide for bioactivity
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D cell culture systems
  • Neuronal progenitor differentiation
  • Neurite outgrowth and angiogenesis
  • Tumor growth studies
Dilution Solution
Price (USD)
$515.00
Item No.: 
NGH007
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® IKVAV High Concentration Kit, 3 mL
NexaGel® IKVAV High Concentration Kit, 3 mL

Top Features:

  • Animal-Component Free, tunable Hydrogel
  • IKVAV peptide for bioactivity
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D cell culture systems
  • Neuronal progenitor differentiation
  • Neurite outgrowth and angiogenesis
  • Tumor growth studies
Price (USD):
$515.00
Item No.:
NGH007
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® IKVAV High Concentration allows the manipulation of hydrogel stiffness for maximum flexibility in developing 3D cell culture systems for different cell types and tissues. The functional peptide IKVAV is a bioactive sequence found at the C-terminal end of the long arm of the α-1 chain of laminin. This extracellular matrix component has important biological functions including promoting cell adhesion, neurite outgrowth, angiogenesis, neuronal progenitor differentiation, and tumour growth. The xeno-free, polysaccharide-based hydrogel system enables researchers to adjust the final hydrogel strength between 10 and 4000 Pa, using the included NexaGel® Dilution Solution, creating fully optimised environments for cell growth.

NexaGel® High Concentration hydrogels are also suitable for spheroid formation, suspension cells, or cells requiring low cell-matrix interactions. They are transparent, meaning that they are compatible with multiple imaging systems, are permeable to allow nutrient exchange and chemical diffusion, and are pH neutral to maximise cell health. No toxic crosslinking agents are required, as the gel will form with a simple addition of cell culture medium. Harvesting cells for downstream analysis is very simple using the NexaGel® Organoid Recovery Solution, which rapidly breaks down the hydrogel, leaving a cell suspension that can be used for cytometry or molecular analysis methods. Also suitable for injection, NexaGel® provides a solution for the entire research pipeline from initial cell line tests to in vivo studies using the same platform system.

The potential for customisation is unparalleled with the NexaGel® system, as gels can be used blended or in combination to truly create the ideal cell culture environment for every individual study and purpose.

Applications

  • Application Area
    Neuronal Studies
  • Cell Type
    • Neuronal Progenitor Cells
    • Endothelial Cells
  • Injection
    Injectable hydrogel
  • Intended Use
    • Differentiation
    • Adhesion
    • Angiogenesis

Compliance Information

  • Origin
    Animal-Component Free

Components

  • Dilution Solution
    Type 1

Physicochemical Information

  • pH
    Neutral

Product Information

  • Contents
    • NexaGel IKVAV High Concentration, 3 mL
    • NexaGel Dilution Solution, 50 mL

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    • Dilution Ratio: 1:2 = 225 Uses at 50 µL per Well
    • Dilution Ratio: 1:3 = 300 Uses at 50 µL per Well
    • Dilution Ratio: 1:5 = 450 Uses at 50 µL per Well

Volume

  • Volume
    3 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.