Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

TakeOne® 25mm depth accessory 1 - 30mm Ingold® port length

TakeOne® adaptor for 30mm long Ingold® type ports

Length
Item No.: 
INGDEPTH01
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
TakeOne® 25mm depth accessory 1 - 30mm Ingold® port length
TakeOne® 25mm depth accessory 1 - 30mm Ingold® port length

TakeOne® adaptor for 30mm long Ingold® type ports

Item No.:
INGDEPTH01
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

316L stainless steel collars to adapt your existing Ingold ports for use with TakeOne® 25mm.

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector(s)
    25 mm Ingold® Port

Dimensions

  • Length
    30 mm

Product Information

  • Brand
    TakeOne®
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile