Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

Top Features of Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

  • Achieve optimum his-tagged protein purity and yield, using the metal ion of your choice
  • Higher flow rates compared with metal affinity resins
  • Operate by syringe, peristaltic pump or FPLC system

Popular Applications for Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

  • His-tagged protein purification
  • Screening
  • Optimization
Bed Volume
Price (USD)
$257.00
Item No.: 
93IDA-42DB-12--V
*Custom/bulk order quotes are provided within 24 hours of request.
Sartobind® Lab IDA Metal Affinity Membrane Adsorbers
Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

Top Features of Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

  • Achieve optimum his-tagged protein purity and yield, using the metal ion of your choice
  • Higher flow rates compared with metal affinity resins
  • Operate by syringe, peristaltic pump or FPLC system

Popular Applications for Sartobind® Lab IDA Metal Affinity Membrane Adsorbers

  • His-tagged protein purification
  • Screening
  • Optimization
Price (USD):
$257.00
Item No.:
93IDA-42DB-12--V
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Based on the Patented Sartobind® Platform

Sartobind® Lab membrane adsorbers for immobilized metal affinity chromatography (IMAC) are ready-to-use units in a syringe filter format. They are based on the patented macroporous Sartobind® membranes, with iminodiacetic acid (IDA) covalently bound to the entire internal surface of the pores. This results in a chromatography matrix with superior flow rates and high binding capacity. The IDA ligand enables coupling of the metal ion of your choice to the membrane adsorber, ensuring simple process optimization for maximum purity and yield of each his-tagged protein.

Ultimate Versatility

Sartobind® Lab IDA units are available with a 2.1 mL bed volume, providing binding capacities up to 7.5 mg his-tagged protein per unit. Equipped with standard Luer lock connectors, Sartobind® Lab units enable simple, equipment-free handling by syringe, or can be easily connected to FPLC systems for automated purifications. The units are compatible with most common chromatography buffers and can be regenerated for multiple purification cycles, ensuring high-cost efficiency.

Applications

  • Application
    • Screening
    • Optimization
    • His-tagged Protein Purification
  • Intended Use
    Research Use Only (RUO)

Dimensions

  • Bed Height
    4 mm
  • Membrane Area
    75 cm²

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Stabilized reinforced cellulose
  • Reinforcement Material
    Polyester

Operating Conditions

  • Maximum Operating Pressure
    0.6 MPa
  • Recommended Flow Rate
    10 - 63 mL/min (5 - 30 MV/min)
  • pH Stability
    pH 1 - 12 (short term), pH 3 - 9 (long term)

Physicochemical Information

  • Bed Volume
    2.1 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, avoid peroxide and other oxidizing or reactive reagents
  • Ligand
    Iminodiacetic acid (IDA)
  • Ligand Density
    5 µeq/cm²
  • Pore Size
    3 - 5 µm
  • Recommended Chelating Ions
    Ni2+, Co2+, Cu2+, or Zn2+
  • Reference Protein
    Polyhistidine tagged protein
  • Typical Dynamic Binding Capacity 10% per unit
    7.5 mg
  • Void Volume
    1.3 mL

Product Information

  • Brand
    Sartobind® Lab
  • Membrane Type
    Metal chelate
  • Pack Size
    2
  • What you receive
    • 2 units
    • 1 operating instruction sheet

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.