• Shop
  • Incucyte® Microslide Tray

Incucyte® Tray 5

The Incucyte® Tray 5 is designed to accomodate validated T-150 and T-175 flasks for precise imaging on the Incucyte® systems. Each tray can hold one T-150 or T-175 flask.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Vessel Type
Price (USD)
$253.00
Article number: 
1221-0241
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Tray 5
Incucyte® Tray 5

The Incucyte® Tray 5 is designed to accomodate validated T-150 and T-175 flasks for precise imaging on the Incucyte® systems. Each tray can hold one T-150 or T-175 flask.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$253.00
Item No.:
1221-0241
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Incucyte® Tray 5 is designed to hold validated T-150 and T-175 flasks for precise imaging on the Incucyte® SX1, S3, SX5 and CX3 systems. Each tray can hold one T-150 or T-175 flask. It is one of the many easy-to-swap vessel holder available with Incucyte to facilitate imaging wide range of vessel formats for various Incucyte® applications. For the full list of supported trays and vessels on Incucyte®, please refer to the supported vessels list in the document tab.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Applications

  • Application
    Live Cell Imaging and Analysis

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
    • CX3

General Specifications

  • Vessel Type
    T-150/T-175 Flask

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.