Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

In-Line Stainless Steel Filter Holder

Top Features of Stainless Steel In-line Filter Holder

  • Stable construction with durable materials
  • Easy operation

Top Applications for Stainless Steel In-line Filter Holder

  • Large-volume particle removal
  • Large-volume sterile filtration
Filter Diameter/Connector
Price (USD):
$423.00
Item No.: 
16251
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
In-Line Stainless Steel Filter Holder
In-Line Stainless Steel Filter Holder

Top Features of Stainless Steel In-line Filter Holder

  • Stable construction with durable materials
  • Easy operation

Top Applications for Stainless Steel In-line Filter Holder

  • Large-volume particle removal
  • Large-volume sterile filtration
Price (USD):
$423.00
Item No.:
16251
Availability:

Overview

Specifications

Durable and Compliant

These holders are widely used in laboratories for particle removal and for sterile filtration of several liters of volume and can hold filter discs up to a diameter of 293 mm. They have a stable construction and are easy to operate with.

The filter holders are supplied with a Tri Clamp (TC) or hose nipple connection, which are widely used in industries and laboratories as well. The in-line filters are installed directly in the fluid flow path, making it easy to integrate into your filtration system. The holders are designed for effective sterilization by autoclaving. The arrangement of the air-venting valve in the top plate and the test valve in the base plate for the larger diameters ensures the necessary vapor penetration. The back pressure screen has a smooth surface to avoid damage to the membrane filters, and when prefilters are used. The swing-out locking clamps or twist locks ensure firm sealing simply by hand-tightening.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Hose nipples DN 10
  • Filter Diameter/Connector
    25 mm / Hose Nipples DN 10
  • Threads for Connectors
    Hose nipples DN10

Dimensions

  • Filter Diameter
    ⌀ 25 mm
  • Filtration Area
    3 cm²
  • Suitable Membrane Filter Diameter
    25 mm

Materials of Construction

  • Materials of Construction
    Stainless steel

Operating Conditions

  • Maximum Operating Pressure
    5 bar (75 psi)

Physicochemical Information

  • Chemical Compatibility
    As for stainless steel

Product Information

  • Filter Holder Type
    In-Line Filter Holders
  • Pack Size
    1
  • Packaging
    Box, folding

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.