PMA.HD Ex zone 1, 30 m, (AU,ZA,BR)

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 30 m length (98 ft.). USB plug-in adapter AC adapter set (AU,ZA,BR).

Item No.: 
LAB1X4N2
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.HD Ex zone 1, 30 m, (AU,ZA,BR)
PMA.HD Ex zone 1, 30 m, (AU,ZA,BR)

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 30 m length (98 ft.). USB plug-in adapter AC adapter set (AU,ZA,BR).

Item No.:
LAB1X4N2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    30 m
  • Depth
    294 mm
  • Dimensions
    8.3 inch × 11.6 inch × 10.3 inch
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Scale Interval
    0.01 g

General Specifications

  • External Calibration Weight
    1, 2 kg (class F1 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    2,200 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    • Australia
    • Brazil
    • South Africa
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Product Information

  • Brand
    PMA.HD
  • Product Line
    PMA.HD

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.