Tacta® Mechanical Pipette, 8 Channel
Sartorius designed the 8-channel Tacta® Mechanical Pipette to be an advanced, premium and perfectly balanced piece of liquid-handling equipment.
Top Features of the Tacta® Mechanical Pipette
- Balanced, comfortable pipetting with 8 channels
- Ergonomic design
- Easy to use, clean and maintain
Popular Applications for the Tacta® Mechanical Pipette
- Enzyme-linked immunoassay (ELISA)
- Cell culture
- Polymerase chain reaction (PCR)
Item numbers LH-729130, LH-729140, LH-729220 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,300.00
- Item No.:
- LH-729140
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Want Up to 40% Off?
Get a special discount on this item by participating in our Pipette Trade-In program.
- Send us your old pipette for a new pipette at a discounted price
- Use Promo Code LLHTD00171 and receive up to 40% off when placing your order or when requesting a quote.
- Make sure you are signed in on eShop page to enter Promo Code on cart page
- Discover terms, conditions of trade-in program on Pipette Trade-In page
- Valid in: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, and United States (eShop & Request a Quote); Australia, Bangladesh, Brunei, Bulgaria, Cambodia, Czech Republic, Estonia, Fiji, Greece, Hungary, India, Indonesia, Italy, Japan, Laos, Latvia, Lithuania, Luxembourg, Malaysia, Malta, Myanmar, Nepal, New Zealand, Pakistan, Papua New Guinea, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, South Korea, Sri Lanka, Switzerland, and Thailand (Request a Quote only)
At Sartorius, we have considered overall user experience in pipetting. After attention to reviews and extensive research and development, Sartorius developed the Tacta® Mechanical Pipette. This 8-channel pipette offers superb comfort, reliability, and effortless use. Tacta® pipettes are designed to feel great in your hand throughout pipetting.
Designed for Unparalleled Comfort
All materials used for the 8-channel Tacta® Mechanical Pipette have been carefully selected, and each component is designed to meet the highest standards. This pipette is strong, reliable and comfortable. The pipette rests lightly in your hand thanks to its ergonomically designed handle and finger hook.
Minimal Forces Mean Less Work
The 8-channel Tacta® Mechanical Pipette requires less forces than older, conventional pipettes. Specifically, the forces needed for a pipetting cycle, from tip attachment to pipetting and finally tip ejection, are exceptionally low. We’ve designed patented features such as Optiload and Optiject, which allow for simple, effortless loading and ejection. These features were designed to maximize comfort and minimize risk of injury (e.g., RSI).
Volume Adjustment
Use the Sartorius Optilock feature to prevent accidental volume changes during pipetting. Either hold down the volume lock button with one hand and adjust the volume with the other, then release to lock, or with just one hand, slide the volume lock up, adjust the volume and slide down to lock again. The choice is in your hands.
Clear Display
The 8-channel Tacta® Mechanical Pipette includes a large, clear, easy-to-read display. This display helps you see all four digits of the set volume, even from a distance, without straining your eyes. Similarly, the pipette’s volume is easy to read, even when the pipette is angled. This eliminates the need to constantly turn your head into an uncomfortable position just for a simple volume reading.
User Adjustment Made Easy
The 8-channel Tacta® Mechanical Pipette is easy to adjust for various liquids, using a simple adjustment key. The adjustment scale shows the degree of adjustment. By noting this value for a specific liquid, you can return to that setting at any time.
Brochure
Datasheet
Other
User Manual
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandTacta®
Volume
-
Volume30 – 300 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.