Tacta® Mechanical Pipette, 12 Channel
The 12-channel Tacta® Mechanical Pipette is expertly designed for effortless, comfortable pipetting applications.
Top Features of Tacta® Mechanical Pipettes
- Specially designed ergonomic handle and finger hook for maximum comfort
- Less force required, reducing the risk of injury
- Easy to use, clean and maintain
Popular Applications for Tacta® Mechanical Pipettes
- Enzyme-linked immunoassay (ELISA)
- Cell culture
- Polymerase chain reaction (PCR)
Item numbers LH-729230, LH-729240 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,530.00
- Item No.:
- LH-729240
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Tacta® Mechanical Pipettes
The 12-channel Tacta® Mechanical Pipette is a premium lab instrument featuring unparalleled comfort and reliability. Its design results from extensive research and development, designed to offer you perfect balance and maximum comfort while pipetting.
Less Force Required
Not only has Sartorius designed the 12-channel Tacta® Mechanical Pipette with comfort in mind, but also safety. This advanced pipette requires less force for use than other pipettes, causing less strain. Low pipetting cycle forces reduce risk of WRULD (Work Related Upper Limb Disorder). Further, you will experience unparalleled ease in loading and ejection, given Sartorius’ unique Optiload and Optiject features.
Safe-Cone Filters Protect your Pipette
Sartorius has designed the 12-channel Tacta® Mechanical Pipette to last. The exchangeable Safe-Cone Filters act as barriers to reduce the risk of contaminating internal components of the pipette. The unique Safe-Cone Filter ejector removes used filters without human contact with contaminated filters. These filters are available for all Tacta® models greater than 10 µl and offer a cost-effective method to reduce contamination when using standard non-filtered tips.
Unique Features Enhance Pipetting
The 12-channel Tacta® Mechanical Pipette has several unique features to help enhance your user experience and results. With a clear, easy-to-read display, you can easily visualize the set volume without straining your eyes, helping to eliminate guesswork. Easy volume adjustment with locking feature and user adjustment further enhance your choices and ensure accurate results.
Simple Pipette Cleaning
Tacta® 12-channel pipettes can be wiped with 70% ethanol and mild detergents. Further, Tacta® pipettes are fully autoclavable and steam-sterilized without assembly. These pipettes also have high UV and chemical resistance.
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandTacta®
Volume
-
Volume30 – 300 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.