Picus® NxT Electronic Pipette, 8 Channel
The 8-channel Picus® Nxt Electronic Pipette offers unparalleled quality for all aspects of liquid dispensing.
Top Features for the Picus® Nxt Pipette
- Efficient, streamlined workflow
- Simple to use, yet advanced for even the strictest of labs
Popular Applications for the Picus® Nxt Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745361, LH-745391 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Item No.:
- LH-745341
- Availability:
- pcs
- Discontinued
- Piece
- 1
Choose your Picus® NxT Electronic Pipettes
Sartorius developed Picus® Nxt electronic pipettes with comfort and reliability in mind. Given its advanced protocols, modes and other state-of-the-art features, it is appropriate for any lab, even those required to conform to strict regulations and procedures. The 8-channel Picus® Nxt Electronic Pipette will help speed up your workflow while delivering consistently reliable results.
“Nxt” Level Design
The 8-channel Picus® Nxt Electronic Pipette is extremely comfortable to use. It is a lightweight pipette with a comfortable handle and finger hook, requiring minimal gripping force. Less force means less potential injury and will help you keep up with your demanding day-to-day liquid dispensing requirements. Further, with its quick charging time (1 hour) and ability to be used while charging, your pipetting needs will always be well-met.
Appropriate for Varying Skill Levels
The 8-channel Picus® Nxt Electronic Pipette is easy to use and comfortable. Whether you’re new to electronic pipetting or a seasoned expert, the pipette has something to offer everyone. The pipette gives you multiple language choices, including English, French, German, Russian and Chinese. With high accessibility, ease of use and state-of-the-art features, it will quickly become a critical part of your lab.
Advanced Features
The 8-channel Picus® Nxt Electronic Pipette allows you to simplify and streamline your workflow. You can create up to three customer pipetting protocols with 10 steps each. This reduces errors, speeds up the work and lets you focus on pipetting. Moreover, password protection prevents unauthorized changes to pipette settings and saved modes, ensuring consistent and reliable results. Calibration reminders ensure you will never forget when you are supposed to calibrate your pipettes.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length218
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume5 – 120 µL
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
Safe-Cone Filter Standard Ø 2.51 mm, Pack of 50
Safe-Cone Filter Plus Ø 2.51 mm, Pack of 50
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.