- Shop
- Pipetting & Dispensing
- Electronic Pipettes
- Picus® NxT Electronic Pipette, 12 Channel
Picus® NxT Electronic Pipette, 12 Channel
Sartorius proudly presents the 12-channel Picus® Nxt Electronic Pipette, a state-of-the-art electronic pipette unmatched for its versatility, efficiency and comfort.
Top Features of the Picus® Nxt Electronic Pipette
- Simple and streamlined workflow
- Distinct advantages of compliance in strictly regulated laboratories
- Comfortable and safe to use
Popular Applications for the Picus® Nxt Electronic Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745461, LH-745491 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD)
- $2,740.00
- Article number:
- LH-745421
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
- Piece
- 1
Sartorius proudly presents the 12-channel Picus® Nxt Electronic Pipette, a state-of-the-art electronic pipette unmatched for its versatility, efficiency and comfort.
Top Features of the Picus® Nxt Electronic Pipette
- Simple and streamlined workflow
- Distinct advantages of compliance in strictly regulated laboratories
- Comfortable and safe to use
Popular Applications for the Picus® Nxt Electronic Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745461, LH-745491 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Overview
Specifications
The 12-channel Picus® Nxt Electronic Pipette brings ergonomics to a new level with exceptionally lightweight and compact design and ease of operation. This versatile air displacement pipette was designed by an experienced R&D team in cooperation with laboratory personnel and ergonomists to ensure safe and comfortable pipetting. With highly advanced features, it offers distinct safety and efficiency features for highly regulated laboratories.
Perfect for Regulated Laboratories
The 12-channel Picus® Nxt Electronic Pipette offers distinct advantages for highly regulated laboratories. These include accredited calibration certification (accredited 3-point calibration), calibration reminders and password protection for your electronic pipette. Further, you can take advantage of user-definable protocols to ensure consistent, repeatable and reliable results. Protocols are saved to memory, which speeds up routine pipetting sequences.
Ease of Use
At first glance, the many features, protocols, modes, and functions of the 12-channel Picus® Nxt Electronic Pipette may seem daunting. However, the advanced pipette has been designed from top to bottom for ease of use. Ready to use outside of the box, with easy-to-understand supporting materials, you will be able to start work right away. In fact, this complex electronic pipette allows for reduced user variance compared to traditional mechanical pipettes.
Safe to Use
The 12-channel Picus® Nxt Electronic Pipette has been designed with user safety in mind. With award-winning design, our electronic pipettes have been made to ensure comfort and reduce the force needed to operate them. With less force, there is less likelihood of injury.
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length217
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.