Optifit Flexibulk Non Sterile Pipette Tips
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $44.40
- Item No.:
- LH-B790354
- Availability:
- pcs
- Pieces
- 960
*Custom/bulk order quotes are provided within 24 hours of request.
Our Optifit Tips are developed, manufactured and packaged according to stringent quality standards to provide the most reliable and high-quality tools possible. We comply with full ISO 9001 and ISO 13485 quality compliance regulations, utilize ISO-8 certified Cleanrooms and lot test our Optifit Tips for common contaminants like Dnase, Rnase, human DNA and endotoxins to ensure each Optifit Tip is in perfect condition for use.
Compatible with a Range of Pipettes
Optifit Tips are compatible with all Sartorius pipettes. When combined with Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes, Optifit Tips provide ergonomic enhancement as well as Optiload® and Optiject® capability.
Convenient Features Optimize Productivity
Optifit Tips support high productivity using intuitive and ergonomic designs. Smart color codes make identifying corresponding Sartorius pipettes quick and easy. Detailed labels on Optifit Tip racks allow researchers to conveniently track essential information like volume, product number, lot number and tip purity.
Environmentally Friendly
Optifit Tips, racks, and trays are 100% recyclable, providing an effective and environmentally friendly option for environmentally conscious laboratories and organizations. Optifit Tips, racks, and trays are designed for reuse to minimize waste and support conservation efforts. Simply autoclave your Optifit Tips and accessories for 20 minutes under 1 bar/100 kPa pressure at 121ºC. To responsibly dispose of Optifit Tips and accessories, either recycle them, or safely and conveniently incinerate them as energy waste.
Dimensions
-
Dimensions WxDxH153 × 185 × 105 mm
-
Length54 mm
Features
-
Device/Instrument Compatibility
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline® Plus
-
Mline®
-
Proline®
-
Universal Design
- Picus® 2
-
Picus® NxT
-
Extended LengthNo
-
Wide BoreNo
Product Information
-
BrandOptifit
-
Pack Size960
-
PackagingFlexibulk
-
Tip TypeNon-filtered tips
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
PurityNon-sterile & free of DNase, RNase, human DNA and endotoxins
Volume
-
Volume350 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.