Optift Extended Plus Racked Pipette Tips, 1000 µL
Top Features
- Extended reach
- Certified to be free of RNase, DNase, and Endotoxin
- Color code
Popular Applications
- Ultracentrifugation
- HPLC
- Protein purification
- Price (USD):
- $92.00
- Item No.:
- LH-X791000
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Optifit Extended Plus tips are designed to improve pipetting reach, making them ideal for use with deep and narrow labware. The tip design allows for more efficient retrieval of samples, down to the last drop. The longer length of these tips helps prevent contamination by ensuring that the pipette does not come into contact with the walls of labware or containers during use.
The tips are manufactured in an ISO 8 certified cleanroom environment. The tips are certified to be free of DNase, RNase, endotoxin and human DNA and are available as either pre-sterilized or not. The components, including the tips, trays, and racks, are made from polypropylene, which is fully recyclable. The racks and tips can be autoclaved (121ºC for 20 minutes).
Sartorius pipettes and tips are designed to seamless fit together for the most reliable and reproducible results. The Extended Plus tips are compatible with all Sartorius pipettes: Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus and Proline®.
Dimensions
-
Dimensions WxDxH482 x 270 x 152 mm
-
Length119 mm
Features
-
Device/Instrument Compatibility
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline® Plus
-
Mline®
-
Proline®
-
Universal Design
- Picus® 2
-
Picus® NxT
-
Extended LengthYes
-
Wide BoreNo
Product Information
-
BrandOptifit
-
Pack Size960
-
PackagingSingle Tray
-
Tip TypeNon-filtered tips
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
PurityNon-sterile & free of DNase, RNase, human DNA and endotoxins
Volume
-
Volume1,000 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.