Safetyspace® Extended Plus Length Filtered Pipette Tips, 1000 µL Racked
Top Features
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
Popular Applications
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
- Price (USD):
- $197.00
- Item No.:
- LH-XF791001
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Safetyspace® Extended Plus filtered tips are designed to improve pipetting reach, making them ideal for use with deep and narrow labware. The tip design allows for more efficient retrieval of samples, down to the last drop. The longer length of these tips helps prevent contamination by ensuring that the pipette does not come into contact with the walls of labware or containers during use. The filter provides an additional layer of protection against sample carryover, which also contributes to reducing the need for frequent pipette maintenance.
The tips are manufactured in an ISO 8 certified cleanroom environment. The tips are pre-sterilized and certified to be free of DNase, RNase, endotoxin and human DNA.
Sartorius pipettes and tips are designed to seamless fit together for the most reliable and reproducible results. The Extended Plus tips are compatible with all Sartorius pipettes: Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus and Proline®.
Dimensions
-
Dimensions WxDxH482 x 270 x 152 mm
-
Length119 mm
Features
-
Device/Instrument Compatibility
-
Picus® 2
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline®
-
Proline® Plus
-
Mline®
- Universal Design
-
Picus® 2
-
Extended LengthNo
-
Wide BoreNo
Product Information
-
BrandSafetyspace®
-
Pack Size960
-
PackagingSingle Tray
-
Tip TypeFiltered tips
Sterility/Purity
-
PurityPre-sterilized & free of DNase, RNase, human DNA and endotoxins
Volume
-
Volume1000 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.