Microsart®@filter 100

Microsart® @filter 100 filter units are a sterile and ready-to-use combination of funnel, filter base and gridded membrane. They have been specifically developed for detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.
- Price (USD):
- $929.00
- Item No.:
- 16D01--10-H6--BJ
- Availability:
- pcs
Choose your Microsart® @filter
The Microsart® @filter range has been tailored to meet individual needs.
- Two volume sizes to choose from - 100 ml and 250 ml
- Different pore sizes and filter colors for constrasting backgrounds during evaluation
- Marked graduations for accurate sample volumes
- Optimal design permits thorough rinsing of the system
- Optimal sealing to the Microsart® Base 47 mm is guaranteed by the Click-Fit closure
- Microsart® products meet the most stringent quality assurance standards, providing reliable results and offering simple, time-saving handling
- White-black
- 0.45µm Highflow
Applications
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Food & Beverage
- Pharma / Biotech
-
Food & Beverage
-
MarketEnvironmental/Water Testing
-
UsageSingle-use
Compliance Information
-
Lot CertificatesRecovery rate, sterility and performance test
Dimensions
-
Filter Diameter⌀ 47 mm
-
Filtration Area13.2 cm²
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite | black
Materials of Construction
-
Base MaterialAcrylonitrile butadiene styrene (ABS)
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
-
Funnel MaterialPolypropylene (PP)
Physicochemical Information
-
Pore Size0.45 µm HF
Product Information
-
BrandMicrosart® @filter
-
Pack Size240/box
-
TypeConsumables
Usage Protocols
-
Sterilization ProceduresGamma-Irradiation
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.