Infrared Moisture Analyser with CQR Heater (115V)
The MA100 infrared moisture analyzer combines the highest possible accuracy of an analytical balance and practical application software all in one unit. Thanks to its extensive functions and flexibility, this analyzer optimally adapts to individual needs in daily routine analysis in research and development as well as quality control.
- Item No.:
- MA100Q-000115V1
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your MA100 Moisture Analyzer
The moisture meter MA 100 features the highest possible measuring accuracy that a thermogravimetric moisture meter can currently offer. With the accuracy of an analytical balance, the Moisture Meter MA 100 delivers exact results within minutes and excellent reproducibility. On top of this, its extensive functions offer a high level of flexibility to meet frequently changing requirements on the parameters of different types of samples or on the sequence of analysis. The moisture meter MA 100 is ideal for quality control and research and development.
- Measurement of the moisture content from 0.005 % to 100 %
- Weighing capacity of 100 g with 0.1-mg weight resolution
- Automatic endpoint searching/automatic programming to determine the best possible parameters at the touch of a key
- Fast heating of a sample by choice of ceramic heating element, a halogen lamp or a CQR-coiled quartz radiator, all of which are infrared heaters
- Fast and easy control of the accuracy through DIN/ISO-compliant self-testing and self-calibrating capabilities thanks to the built-in calibration weight, reproTEST function and temperature adjustment set (accessory)
Datasheet
Other
User Manual
Accessories Information
-
Data PrinterIntegratable (optionally retrofittable), external (optional)
Applications
-
ApplicationVery dry samples
Calibration
-
Built-in Calibration WeightYes
Compliance Information
-
ISO/GLP Compliant PrintoutUser-configurable
-
Version Compliant with FDA/ HACCP RegulationsNo, conversion kit YDS03MA necessary
Connections (Data)
-
Data InterfaceRS232C
Dimensions
-
Depth453 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
ASAP Mode for Parameter RecognitionYes
-
Access to the Sample ChamberVia motorized cover
-
Analysis ModeFully automatic, Semi-automatic, Timer settings 3 × 0.1-999 min., Timer mode + fully/semi-automatic 2 × 0.1-999 min. + automatic
-
Display Mode for Results% moisture, % dry weight (solids), % RATIO, g residue, g/kg residue, mg weight loss, calculated value (measured value × factor)
-
Exchange of the Heating Unit by Plug&Dry®Yes
-
Heating ModeStandard drying, quick drying, gentle drying, phase drying 3 × 0.1-999 min.
-
Manual Input of Tare WeightsYes
-
Maximum Number of Programs30
-
Memory Data StorageStatistics of the last 9,999 measurements, end point up to the next moisture measurement run
-
Number of Program Memories30
-
Operator Guidance FeaturesContext-sensitive menu with alphanumeric interactive prompts and symbols, text input for sample identification using soft-key prompts, numeric keypad for sample identification and parameter input
-
Password ProtectionYes
-
Scale Interval0.1 mg, 0.001 %
-
reproTESTBuilt in reproTEST for determining the repeatability of the weighing system
General Specifications
-
Accuracy of the Weighing System0.1 mg
-
Heating SourceCQR-coiled quartz radiator, for high temperature drying
-
Temperature Range30°C – 230°C, adjustable in 1-degree increments
Operating Conditions
-
Maximum Weighing Capacity100 g
-
Recommended Moisture Range0.005 – 99.995%
Power Requirements
-
Line Voltage115 V
Product Information
-
BrandMA100
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.