Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Moisture Analyzers
- Infrared Moisture Analyzer MA160
Infrared Moisture Analyzer MA160
The Sartorius MA160 Infrared Moisture Analyzer offers reliable, precise and versatile moisture analysis in research, incoming goods and manufacturing and production environments.
Top Features of the Infrared Moisture Analyzer
- High-performance AURI heating units for uniform sample heating
- 30% faster measurement results improve laboratory efficiency
- Integrated Method Development Assistant for easy customization
- Convenient analysis method importing and exporting with compatible devices
- Programmable up to 100 unique and custom analysis methods
Popular Applications for the Infrared Moisture Analyzer
- Thermogravimetric moisture content determination of solids, liquids and pastes
- Laboratory and production testing of pharmaceuticals, chemicals, foods, beverages, sugar products, paper materials and environmental protection products
- Item No.:
- MA160-1US
The Sartorius MA160 Infrared Moisture Analyzer offers reliable, precise and versatile moisture analysis in research, incoming goods and manufacturing and production environments.
Top Features of the Infrared Moisture Analyzer
- High-performance AURI heating units for uniform sample heating
- 30% faster measurement results improve laboratory efficiency
- Integrated Method Development Assistant for easy customization
- Convenient analysis method importing and exporting with compatible devices
- Programmable up to 100 unique and custom analysis methods
Popular Applications for the Infrared Moisture Analyzer
- Thermogravimetric moisture content determination of solids, liquids and pastes
- Laboratory and production testing of pharmaceuticals, chemicals, foods, beverages, sugar products, paper materials and environmental protection products
Overview
Specifications
Choose your MA160 - Fast and accurate analysis on the widest variety of product samples
Unmatched Performance
The Sartorius MA160 Infrared Moisture Analyzer uses industry-leading 600-watt AURI heating units for uniform heating and homogenous sample drying. These advanced heating units are more durable and damage-resistant than conventional heating elements such as halogen heaters and infrared lamps. In addition to exceptional build quality, the Sartorius MA160 Infrared Moisture Analyzer heats up faster and is more resistant to ambient effects like dirt or vibration than other glass heating lamps.
Automated Processes for Greater Efficiency
The Sartorius MA160 Infrared Moisture Analyzer improves accuracy and precision with fully automatic endpoint determination. This feature eliminates time-intensive shut-off parameter screenings by ending the measurement process as soon as a constant sample weight is detected.
Extensive Customization
The integrated Method Development Assistant allows users to conveniently and intuitively develop new analysis methods custom-tailored to a wide variety of samples and laboratory and production tasks. The MA160 uses a simple three-test process to prove new analysis methods before final deployment. At the same time, the integrated library allows users to safely save up to 100 analysis methods for quick and easy deployment. Researchers can easily verify the performance of any analysis method on their MA160 Infrared Moisture Analyzer using the integrated ReproEasy pad, which provides a performance report in five minutes or less.
Accessories Information
-
Accessories Included
-
In-use cover
- Glassfiber filter
-
In-use cover
-
Data PrinterExternal (optional)
Applications
-
ApplicationStandard and thermo-sensitive applications
Calibration
-
Built-in Calibration WeightNo
Compliance Information
-
ISO/GLP Compliant PrintoutGLP-compliant, inalterable standard or user-configurable printout | paper-saving mode for short record
-
Version Compliant with FDA/ HACCP RegulationsYes
Connections (Data)
-
Data InterfaceRS232C unidirectional
Dimensions
-
Depth400 mm
Features
-
Access to the Sample ChamberRemovable hood with wide opening angle; SoftClose mechanism
-
Analysis ModeFully automatic, semiautomatic mg (1 mg – 50 mg | 5 sec. – 300 sec.), semiautomatic % (0.1% – 5.0% | 5 sec. – 300 sec.), timer settings (02:00 – 99.59 min.), manual
-
Display Mode for Results% moisture, % dry weight, g moisture, g dry weight, ATRO (ratio) in %M/S
-
Exchange of the Heating Unit by Plug&Dry®No
-
Heating ModeStandard drying, gentle drying, MA35 mode
-
Manual Input of Tare WeightsNo
-
Maximum Number of Programs100
-
Memory Data StorageFully automatic storage of the last 999 results
-
Number of Program Memories100
-
Operator Guidance FeaturesIntuitive user-friendly interface (touch screen) and easy-to-understand menu prompt for user guidance
-
Password ProtectionYes
-
Scale Interval1 mg, 0.01 %
-
reproTESTMenu function to check the performance of the heating unit and the weighing system using a ReproEasy pad
General Specifications
-
Accuracy of the Weighing System1 mg
-
Heating SourceAURI heater for fast and homogenious heating
-
Temperature Range40°C – 200°C, adjustable in 1-degree increments
Operating Conditions
-
Maximum Weighing Capacity200 g
-
Recommended Moisture Range1 – 99%
Power Requirements
-
Line Voltage115 - 230 V
Product Information
-
BrandMA160
-
Country-Specific EnhancementsUnited States of America (US)
-
Product LineMA160
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.