• Shop
  • Weighing
  • Ultra Micro Balances
  • Cubis® II Advanced Ultra Micro Balance with 0.0001 mg Readability, Max load 2.1 g, Automatic Round Glass Draft Shield and QP99 software package

Cubis® II Advanced Ultra Micro Balance with 0.0001 mg Readability, Max load 2.1 g, Automatic Round Glass Draft Shield and QP99 software package

Top Features of the Cubis® II Advanced Ultra-Micro Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Manual stainless steel or automated glass draft shield
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Ultra-Micro Balance

  • Pharma compliant weighing
  • Quantitative chemical analysis

Scale Interval
Maximum Weighing Capacity
Price (USD)
$47,930.00
Item No.: 
MCA2.7S-M-MTS
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Advanced Ultra Micro Balance with 0.0001 mg Readability, Max load 2.1 g, Automatic Round Glass Draft Shield and QP99 software package
Cubis® II Advanced Ultra Micro Balance with 0.0001 mg Readability, Max load 2.1 g, Automatic Round Glass Draft Shield and QP99 software package

Top Features of the Cubis® II Advanced Ultra-Micro Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Manual stainless steel or automated glass draft shield
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Ultra-Micro Balance

  • Pharma compliant weighing
  • Quantitative chemical analysis

Price (USD):
$47,930.00
Item No.:
MCA2.7S-M-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Choice of Draft Shield

Manual stainless steel draft shield for weighing filters with diameters of up to 50 mm (75 mm and 90 mm pans optional) OR automatic, motorized, round 100% glass draft shield with learning capability for ultra-microbalance and microbalances.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Draft shield dimensions (D x H x W)
    67 x Ø 80 mm
  • Weighing Pan Diameter
    Ø 20 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen, gesture sensor
  • Scale Interval
    0.0001 mg

General Specifications

  • Draft Shield
    • Automatic
    • Round
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.082 mg

Operating Conditions

  • Maximum Weighing Capacity
    2.1 g

Product Information

  • Balance Type
    Ultra-micro balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.