Mycap® Six-Bottle Manifold - Aseptic Connection With Aseptic Connector - 6 × 250 mL

Sterile filter media directly into a manifold of six 250 mL Square PETG bottles through pre-attached Sartopore® 2 Filter.

Quickly and simply disconnect filter with Quickseal® aseptic disconnect.

Aseptically connect filled bottle at point-of-use by pre-attached aseptic connector (AseptiQuik® S).

Individually double bagged, gamma irradiated and ready for use.

Volume
Item No.: 
MCMD0250060204A

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.

Quality Components

All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).

Universal Closure

Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.

Technical Note

Applications

  • Application Area
    8804482122336  
  • Process Step
    • 8799058625120  
    • 8799058723424  
    • 8799058756192  
    • 8799058821728  
    • 8799058854496  

Connections (Physical)

  • Connector Inlet
    8798968873568  
  • Connector Outlet
    8798968939104  
  • Disconnection Method
    8798981259872  

Features

  • Number of Ports
    3  

General Specifications

  • Tubing
    Silicone  
  • Vent
    Hydrophobic Minisart® Filter  

Materials of Construction

  • Tubing Material
    8799090967136  

Product Information

  • Brand
    8798958289504  
  • Container Format
    8804088447584  
  • Container Type
    8802484060768  
  • Number of Containers
    6  
  • Type
    Mycap® Assemblies for Media  

Sterility/Purity

  • Delivery Condition
    8798979064416  
  • Sterilization Method
    8799086412384  

Usage Protocols

  • Autoclaving
    Not suitable for autoclave  

Volume

  • Volume
    250 mL  
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)
    Qty. Graduation
    50
    Item no.
    QS04CAPSILNT

    $5.40

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter