Mycap® Single Bottle - Aseptic Connection by Tube Welding or Aseptic Connector - Tuflux® TPE - 1000 mL
Sterile filter media directly into 1000 mL Square PETG Bottle through pre-attached Sartopore® 2 Filter.
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
Aseptically connect filled bottle at point-of-use by pre-attached aseptic connector (AseptiQuik® S) or tube welding (Tuflux TPE® 1/8" ID × 1/4" OD | 3.2 mm ID × 6.4 mm OD).
Individually double bagged, gamma irradiated and ready for use.
- Item No.:
- MCMD1000010204D
- Piece
- 1
- Min. Order Qty.
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Mycap® Bottle Closures and Assemblies
Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.
Ready To Use
Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.
Quality Components
All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).
Universal Closure
Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.
Datasheet
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletSartopore® 2 - size 4, 0.2 µm PES Membrane
-
Connector OutletAseptiQuik® S
-
Disconnection MethodQuickseal®
Features
-
Number of Ports3
General Specifications
-
TubingTPE (Tuflux® TPE)
-
VentHydrophobic Minisart® Filter
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandMycap®
-
Container FormatBottle
-
Container Type1000 mL PETG bottle
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume1000 mL