- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Mycap® CCX - Transfer Cap
Mycap® CCX - Transfer Cap - Tube Plug - 250 mL
Mycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.
- Gas-exchange cartridge keeps O₂/CO₂ in balance.
- Integral tubing supports sterile fluid transfer.
- Quickseal® for clean line removal.
- Supplied ready to use on 125 - 3000 mL flasks.
Connector Inlet
Tubing
Volume
- Price (USD)
- $128.00
- Item No.:
- MCX02500204W
- Piece
- 1
- Min. Order Qty.
- 3
Mycap® CCX - Transfer Cap - Tube Plug - 250 mL
Mycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.
- Gas-exchange cartridge keeps O₂/CO₂ in balance.
- Integral tubing supports sterile fluid transfer.
- Quickseal® for clean line removal.
- Supplied ready to use on 125 - 3000 mL flasks.
Price (USD):
$128.00
Overview
Specifications
Mycap® CCX Cell Expansion System
Mycap® CCX Cell Expansion System combines a proprietary bottle closure with a dedicated gas-exchange cartridge and integral tubing, transforming routine shake flasks into closed, bench-top mini bioreactors that no longer require a laminar flow cabinet.
Key features
- Plasticizer-free silicone seal with two 0.2 µm hydrophobic filters for efficient O₂/CO₂ exchange.
- Factory-installed tubing and Quickseal® collars for straightforward sterile connections and disconnections.
- Supplied on flasks from 125 mL to 3000 mL with either tube-weldable lines or Aseptiquik® connectors.
- Media addition, inoculation, sampling and passage without removing the cap, reducing handling steps and contamination risk.
Applications
- Closed cell expansion from thaw to seed reactor on an open workbench.
- Aseptic media feed, transfer or harvest via peristaltic pump.
- Routine sampling for viability or density tests without opening the vessel.
Specifications
- Gas-exchange cartridge: dual 0.2 µm hydrophobic membranes.
- Volume range: 125 mL - 3000 mL Erlenmeyer flasks.
- Typical use in standard humidified CO₂ incubators.
Applications
-
ApplicationCell Culture
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Closure SystemMycap® Bottle Closure
-
Connector InletTube Plug
-
Connector(s)Tube Plug
-
Disconnection MethodQuickseal®
-
Inlet Line1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (C-Flex® 374)
Dimensions
-
Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)
Features
-
Number of Ports2
General Specifications
-
DesignMycap® CCX Transfer Cap
-
TubingTPE (C-Flex®)
-
VentMinisart - 0.2 µm PES Hydrophobic Membrane
Materials of Construction
-
Materials of Construction
-
Polypropylene
- PES
-
Polypropylene
-
Tubing Material
-
Platinum-Cured Silicone
- Synthetic Thermoplastic Elastomer
-
Platinum-Cured Silicone
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume250 mL