- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Mycap® CCX - Flask Stand
Mycap® CCX - Flask Stand - 1000 mL
The Mycap® CCX Flask Stand stabilises Mycap® CCX Erlenmeyer flasks during aseptic media transfer, sampling and weighing. Its wide footprint and silicone feet reduce sliding or tipping, allowing work outside a laminar flow cabinet.
- Prevents flask tipping caused by tubing weight.
- Reusable; no product contact.
- Fits 250 mL to 1000 mL Corning CCX flasks.
- Easy-to-clean surface for repeated use.
Volume
- Price (USD)
- $521.00
- Article number:
- MCX1000STDCRN
- Piece
- 1
- Qty. Graduation
- 2
Mycap® CCX - Flask Stand - 1000 mL
The Mycap® CCX Flask Stand stabilises Mycap® CCX Erlenmeyer flasks during aseptic media transfer, sampling and weighing. Its wide footprint and silicone feet reduce sliding or tipping, allowing work outside a laminar flow cabinet.
- Prevents flask tipping caused by tubing weight.
- Reusable; no product contact.
- Fits 250 mL to 1000 mL Corning CCX flasks.
- Easy-to-clean surface for repeated use.
Price (USD):
$521.00
Overview
Specifications
Choose your Mycap® CCX for Cell Expansion
Mycap CCX Flask Stand
Designed for Mycap® CCX cell expansion flasks, the reusable stand provides a broad, slip resistant base that keeps vessels steady on a balance or bench, facilitating hands-free fluid transfer outside a laminar flow cabinet.
Key features
- Wide base increases stability and prevents tipping.
- Four silicone pads create light suction to reduce sliding.
- No product contact; only the flask touches the medium.
- 3D-printed MPU 100 body and platinum-cured silicone feet support long service life.
- Quick wipe-down with 70% IPA restores tackiness for repeated use.
Applications
- Stabilising 250 mL, 500 mL and 1000 mL Corning Mycap® CCX flasks during cell passaging.
- Supporting flasks on analytical balances for gravimetric pump control.
- Holding flasks on the workbench during sampling or media addition.
Specifications
- Materials: MPU 100 polyurethane stand and platinum-cured silicone foot pads.
- Operating temperature: 15–25 °C; not autoclavable.
- Typical dimensions: 19.6 cm (L) × 16.9 cm (W); low profile fits most balance pans.
Applications
-
ApplicationCell Culture
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
General Specifications
-
DesignMycap® CCX Accessory
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume1000 mL