Mycap® CCX Flask combines an Erlenmeyer flask with the patented Mycap® closure, integral tubing and a dual 0.2 µm gas-exchange cartridge, enabling completely closed cell expansion outside a Biological Reactivity cabinet.

  • Transfer media or inoculate without uncapping.
  • Gas-exchange area supports cell growth.
  • Quickseal® port for clean disconnection.
  • Supplied sterile in 250 mL - 3000 mL formats.
Volume
Tubing
Connector(s)
Price (USD)
$630.00
Article number: 
MCX200002040204A
Piece
1
Min. Order Qty.
3
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® CCX Flask - Aseptiquik® - Silicone - 2000 mL
Mycap® CCX Flask - Aseptiquik® - Silicone - 2000 mL

Mycap® CCX Flask combines an Erlenmeyer flask with the patented Mycap® closure, integral tubing and a dual 0.2 µm gas-exchange cartridge, enabling completely closed cell expansion outside a Biological Reactivity cabinet.

  • Transfer media or inoculate without uncapping.
  • Gas-exchange area supports cell growth.
  • Quickseal® port for clean disconnection.
  • Supplied sterile in 250 mL - 3000 mL formats.
Price (USD):
$630.00
Item No.:
MCX200002040204A
Number of pieces
1

Overview

Specifications

Mycap® CCX Flask

Closed, ventilated Erlenmeyer flask with integrated tubing and gas-exchange cartridge for cell expansion outside a laminar flow cabinet.

Key features

  • Dual 0.2 µm hydrophobic filter cartridge delivers the O₂/CO₂ exchange needed for mammalian cultures.
  • Patented Mycap® silicone seal keeps the flask closed, reducing contamination risk associated with opening or recapping.
  • Pre-installed TPE tubing and optional Aseptiquik® connector allow direct sterile welds or quick connections to media bags, pumps or seed reactors.
  • Quickseal® sleeve enables fast, tool-free disconnection after transfer or sampling.
  • Supplied sterile and ready to use on 250 mL, 500 mL, 1000 mL, 2000 mL and 3000 mL Erlenmeyer flasks.

Applications

  • Expansion of suspension cell lines from vial to seed bioreactor.
  • Aseptic media addition, inoculation and sampling on the benchtop.
  • Process development runs where avoiding work in a laminar flow cabinet saves time and cost.

Specifications

  • Working volumes: 250 mL - 3000 mL (nominal flask sizes).
  • Filter pore size: 0.2 µm hydrophobic PTFE membranes.
  • Tubing: 1/8" ID × 1/4" OD Tuflux® TPE, compatible with sterile welding and Aseptiquik® connexion.

Applications

  • Application
    Cell Culture
  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Closure System
    Mycap® CCX Bottle Closure
  • Connector Inlet
    AseptiQuik® S
  • Connector Outlet
    AseptiQuik® S
  • Connector(s)
    AseptiQuik® S
  • Disconnection Method
    Quickseal®
  • Inlet Line
    • Leg 1: 1/8" ID Platinum-Cured Silicone
    • Leg 2: 1/8" ID Platinum-Cured Silicone
  • Outlet Line
    1/8" ID Platinum-Cured Silicone

Dimensions

  • Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)

Features

  • Collecting Vessel Type
    Polycarbonate erlenmeyer flask
  • Number of Ports
    3

General Specifications

  • Design
    Mycap® CCX
  • Tubing
    Silicone
  • Vent
    Mycap® CCX Gas Exchange Cartridge

Materials of Construction

  • Materials of Construction
    • Polycarbonate
    • Polypropylene
    • PES
  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Brand
    Mycap® CCX
  • Container Type
    Luer-Activated access site
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave

Volume

  • Volume
    2000 mL