Mycap® CCX Flask - Tube welding - C-Flex® - 2000 mL
Mycap® CCX Flask combines an Erlenmeyer flask with the patented Mycap® closure, integral tubing and a dual 0.2 µm gas-exchange cartridge, enabling completely closed cell expansion outside a Biological Reactivity cabinet.
- Transfer media or inoculate without uncapping.
- Gas-exchange area supports cell growth.
- Quickseal® port for clean disconnection.
- Supplied sterile in 250 mL - 3000 mL formats.
Volume
Tubing
Connector(s)
- Price (USD)
- $558.00
- Item No.:
- MCX200002040204W
- Piece
- 1
- Min. Order Qty.
- 3
Mycap® CCX Flask - Tube welding - C-Flex® - 2000 mL
Mycap® CCX Flask combines an Erlenmeyer flask with the patented Mycap® closure, integral tubing and a dual 0.2 µm gas-exchange cartridge, enabling completely closed cell expansion outside a Biological Reactivity cabinet.
- Transfer media or inoculate without uncapping.
- Gas-exchange area supports cell growth.
- Quickseal® port for clean disconnection.
- Supplied sterile in 250 mL - 3000 mL formats.
Price (USD):
$558.00
Overview
Specifications
Mycap® CCX Flask
Closed, ventilated Erlenmeyer flask with integrated tubing and gas-exchange cartridge for cell expansion outside a laminar flow cabinet.
Key features
- Dual 0.2 µm hydrophobic filter cartridge delivers the O₂/CO₂ exchange needed for mammalian cultures.
- Patented Mycap® silicone seal keeps the flask closed, reducing contamination risk associated with opening or recapping.
- Pre-installed TPE tubing and optional Aseptiquik® connector allow direct sterile welds or quick connections to media bags, pumps or seed reactors.
- Quickseal® sleeve enables fast, tool-free disconnection after transfer or sampling.
- Supplied sterile and ready to use on 250 mL, 500 mL, 1000 mL, 2000 mL and 3000 mL Erlenmeyer flasks.
Applications
- Expansion of suspension cell lines from vial to seed bioreactor.
- Aseptic media addition, inoculation and sampling on the benchtop.
- Process development runs where avoiding work in a laminar flow cabinet saves time and cost.
Specifications
- Working volumes: 250 mL - 3000 mL (nominal flask sizes).
- Filter pore size: 0.2 µm hydrophobic PTFE membranes.
- Tubing: 1/8" ID × 1/4" OD Tuflux® TPE, compatible with sterile welding and Aseptiquik® connexion.
Applications
-
ApplicationCell Culture
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Closure SystemMycap® CCX Bottle Closure
-
Connector InletTube Plug
-
Connector OutletTube Plug
-
Connector(s)Tube Plug
-
Disconnection MethodQuickseal®
-
Inlet Line
-
Leg 1: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (C-Flex® 374)
- Leg 2: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (C-Flex® 374)
-
Leg 1: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (C-Flex® 374)
-
Outlet Line1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (C-Flex® 374)
Dimensions
-
Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)
Features
-
Collecting Vessel TypePolycarbonate erlenmeyer flask
-
Number of Ports3
General Specifications
-
DesignMycap® CCX
-
TubingTPE (C-Flex®)
-
VentMycap® CCX Gas Exchange Cartridge
Materials of Construction
-
Materials of Construction
-
Polycarbonate
-
Polypropylene
- PES
-
Polycarbonate
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandMycap® CCX
-
Container TypeLuer-Activated access site
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume2000 mL