MDXK medium - 1L PET bottle

MDXK Medium is a chemically defined and animal-component-free media, developed for cultivation of MDCK, MDBK and other mammalian cell lines particularly suited for virus production.

Volume
Price (USD):
$137.00
Item No.: 
1010-0001

*Custom/bulk order quotes are provided within 72 hours of request.

Madin-Darby Canine/Bovine Kidney (MDCK/MDBK) are mammalian cell lines widely used in biological and biomedical research as well as in virus and vaccine production.This chemically defined medium is especially suited for virus production.

Applications

  • Application
    Vaccine
  • Application Area
    • MDCK/MDBK cells growth
    • Virus production
    • Recombinant protein production

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle
  • Packaging
    207,2 g

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    protected from light : 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    1L Bottle