Series C GL45 Mycap® Bottle Closures - 100 mL
Mycap® with GL45 threads fits onto popular glass 100 mL bottles.
Air vent port with 0.2 µm hydrophobic PES membrane filter. Inlet | outlet port with capped male luer fitting and dip tube optimized for 100 mm tall bottles (eg, Corning® Pyrex® Round Media, Duran® Protect, etc).
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
1/8" ID x 1/4" OD | 3.2 mm ID x 6.4 mm OD platinum-cure silicone tubing.
Ready for installation, autoclave and use.
- Item No.:
- MYCAP13950100C
- Piece
- 1
- Qty. Graduation
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Mycap® Bottle Closures and Assemblies
Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.
Ready To Use
Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.
Quality Components
All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).
Universal Closure
Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.
Technical Note
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletCapped Male Luer
-
Disconnection MethodQuickseal®
Features
-
Number of Ports2
General Specifications
-
TubingSilicone
-
VentHydrophobic Minisart® Filter
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
BrandMycap®
-
Number of Containers0
-
TypeMycap® Bottle Closures
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable
Usage Protocols
-
AutoclavingAutoclavable
Volume
-
Volume100 mL
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase