Series B GL45 Mycap® Bottle Closures - 500 mL

Mycap® with GL45 threads fits onto popular glass 500 mL bottles.

Air vent port with 0.2 µm hydrophobic PES membrane filter. Inlet | outlet port with plug and dip tube optimized for 100 mm tall bottles (eg, Corning® Pyrex® Round Media, Duran® Protect, etc).

1/8" ID x 1/4" OD | 3.2 mm ID x 6.4 mm OD platinum-cure C-Flex® tubing.

Ready for installation, autoclave and use.

Volume
Item No.: 
MYCAP13950500B
Piece
1
Qty. Graduation
5

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.

Quality Components

All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).

Universal Closure

Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.

Technical Note

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    Tube Plug

Features

  • Number of Ports
    2

General Specifications

  • Tubing
    TPE (C-Flex®)
  • Vent
    Hydrophobic Minisart® Filter

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    Mycap®
  • Number of Containers
    0
  • Type
    Mycap® Bottle Closures

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable

Usage Protocols

  • Autoclaving
    Autoclavable (tubing may deform or melt during autoclave – exercise caution)

Volume

  • Volume
    500 mL
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter