- Shop
- Aseptic Sampling & Containers
- Mycap® Aseptic Bottle Closures
- Mycap® - Bottle Closure
Mycap® - Bottle Closure - GL45 - Series A - Silicone - No Quickseal® - 10000 mL
Sartorius’ Mycap® Bottle Closures are pre-assembled, one-piece, and single-use aseptic fluid transfer systems specifically designed for reliable and efficient use with bottles.
- Price (USD)
- $115.00
- Item No.:
- MYCAP139510000A
- Piece
- 1
- Min. Order Qty.
- 5
Sartorius’ Mycap® Bottle Closures are pre-assembled, one-piece, and single-use aseptic fluid transfer systems specifically designed for reliable and efficient use with bottles.
Overview
Specifications
Choose your Mycap® Bottle Closures and Assemblies
Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.
Ready To Use
Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.
Quality Components
All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).
Universal Closure
Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletCapped Male Luer
-
Disconnection MethodNo Quickseal®
Features
-
Number of Ports2
General Specifications
-
TubingSilicone
-
VentHydrophobic Minisart® Filter
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
BrandMycap®
-
Number of Containers0
-
TypeMycap® Bottle Closures
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable
Usage Protocols
-
AutoclavingAutoclavable
Volume
-
Volume10000 mL