Series A Mycap® Bottle Assemblies - Polypropylene Centrifuge Tube - 50 mL
Mycap® on 50 mL Falcon® Polypropylene Conical Tube.
Air vent port with 0.2 µm hydrophobic PES membrane filter. Inlet | outlet | Inlet | outlet port with capped male luer fitting and dip tube to bottom for complete fluid withdrawal al.
1/8" ID x 1/4" OD | 3.2 mm ID x 6.4 mm OD platinum-cure silicone tubing.
Individually double bagged, gamma irradiated and ready for use.
- Item No.:
- MYCAPCPPG0050A
- Piece
- 1
- Min. Order Qty.
- 5
- Qty. Graduation
- 8
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Mycap® Bottle Closures and Assemblies
Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.
Ready To Use
Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.
Quality Components
All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).
Universal Closure
Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletCapped Male Luer
-
Disconnection MethodNo Quickseal®
Features
-
Number of Ports2
General Specifications
-
TubingSilicone
-
VentHydrophobic Minisart® Filter
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
BrandMycap®
-
Container FormatTube
-
Container Type50 mL polypropylene centrifuge tube
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume50 mL
The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.
The Sartorius Quickseal® Protective Silicone Cap offers durable and flexible protection for Quickseal® collars after cutting. Suitable for a wide range of temperatures, it ensures a protection of the Quickseal® after the aseptic cutting of the aluminum part.