Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.
- Shop
- Lab Filtration & Purification
- Filtration Kits
- Sartoclear Dynamics® Lab V 1000 mL Kit, 0.22µm Pore Size
Sartoclear Dynamics® Lab V 1000 mL Kit, 0.22µm Pore Size
Sartoclear Dynamics® Lab V, 1000 mL, 10 g, 20 g, 40 g are kits designed for the clarification and sterile filtration of up to 1000 mL mammalian cell culture with 10 g, 20 g or 40g diatomaceous earth as filter aid per unit of filtration.
- Item No.:
- SDLV-1000-10E0-2
- Availability:
- pcs
Sartoclear Dynamics® Lab V, 1000 mL, 10 g, 20 g, 40 g are kits designed for the clarification and sterile filtration of up to 1000 mL mammalian cell culture with 10 g, 20 g or 40g diatomaceous earth as filter aid per unit of filtration.
Overview
Specifications
Choose your Sartoclear Dynamics® Lab Filtration Kits
Sartoclear Dynamics® Lab V kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.
Sartoclear Dynamics® Lab Features:
- Kits for a single-step mammalian cell culture harvesting
- Ready to use
- Fast and effortless
Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.
- Kit for a single-step mammalian cell culture harvesting
- Fast and proof filtration
- Gamma sterilized pouches of filter aid and vacuum filtration units
The kit SDLV-1000-10E0-2 comprises:
- 2 × 180E05---------E (24 × Sartolab® RF 1000; 0.22 µm; PES, single-packaged; sterile)
- 1 × SDLKG-10.0------2 (24 × pouches of filter aid, 10 g)
Packing unit: 24 filtration units
The kit SDLV-1000-20E0-E comprises:
- 1 × 180E05---------E (12× Sartolab® RF 1000; 0.22 µm; PES, single-packaged; sterile)
- 1 × SDLKG-20.0------E (12× pouches of filter aid, 20 g)
Packing unit: 12 filtration units
The kit SDLV-1000-40E0-E comprises:
1 × 180E05---------E (12 × Sartolab® RF 1000; 0.22 µm PES, single-packaged; sterile)
2 × SDLKG-20.0------E (24× pouches of filter aid, 20 g)
Packing unit: 12 filtration units
Brochure
Catalog
Datasheet
User Manual
Validation Guide
Applications
-
ApplicationCell Removal / Harvest
General Specifications
-
Cell Density< 5 mio. cells/mL
Physicochemical Information
-
Pore Size0.22 µm
-
Pressure/VacuumVacuum
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypeVacuum filtration units with filter aid
-
Pack Size24
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
DE Filter Aid/Unit10 g
-
Volume1L
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.