Sartoclear Dynamics Lab V 1000 mL Kit , 0.45 µm pore size
Top features of the Sartoclear Dynamics Lab V 1000 mL Kit
- Ready to use
- Fast and effortless
- Gamma sterilized pouches of filter aid and vacuum filtration units
Popular applications for the Sartoclear Dynamics Lab V 1000 mL Kit
- Mammalian cell culture harvesting
- Price (USD):
- $409.00
- Item No.:
- SDLV-1000-40F0-E
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartoclear Dynamics® Lab Filtration Kits
Sartoclear Dynamics® Lab V, 1000 mL, 40 g is a kit designed for the clarification and filtration of up to 1000 mL mammalian cell culture with 40 g diatomaceous earth as filter aid per 0.45 µm filtration unit. Sartoclear Dynamics® Lab V kits enable clarification and filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.
Brochure
Catalog
Datasheet
User Manual
Validation Guide
Applications
-
ApplicationCell Removal / Harvest
General Specifications
-
Cell Density> 10 mio. cells/mL
Physicochemical Information
-
Pore Size0.45 µm
-
Pressure/VacuumVacuum
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypeVacuum filtration units with filter aid
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
DE Filter Aid/Unit40 g
-
Volume1 L
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.