Sartoclear Dynamics® Lab V 50 mL Kit, 0.22 µm Pore Size

Sartoclear Dynamics® Lab V50, 0.22 µm, 1 g and 2 g are kits designed for the clarification and filtration of up to 50 mL mammalian cell culture with 1 g or 2 g diatomaceous earth as filter aid per unit of filtration.

DE Filter Aid/Unit
Pack Size
Price (USD)
$400.00
Article number: 
SDLV-0050-01E0-2
Pieces
24
*Custom/bulk order quotes are provided within 24 hours of request.
Sartoclear Dynamics® Lab V 50 mL Kit, 0.22 µm Pore Size
Sartoclear Dynamics® Lab V 50 mL Kit, 0.22 µm Pore Size

Sartoclear Dynamics® Lab V50, 0.22 µm, 1 g and 2 g are kits designed for the clarification and filtration of up to 50 mL mammalian cell culture with 1 g or 2 g diatomaceous earth as filter aid per unit of filtration.

Price (USD):
$400.00
Item No.:
SDLV-0050-01E0-2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
24

Overview

Specifications

Sartoclear Dynamics® Lab V kits enable clarification and filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.

Sartoclear Dynamics® Lab Features:

  • Kits for a single-step mammalian cell culture harvesting
  • Ready to use
  • Fast and effortless

Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.

  • Kit for a single-step mammalian cell culture harvesting
  • Fast and proof filtration
  • Gamma sterilized pouches of filter aid and vacuum filtration units

The kit SDLV-0050-01E0-2 contains:

  • 1 × 180E01---------2 (24 x Sartolab RF 50, 0.22 µm, PES, single packed sterile)
  • 1 × SDLKG-01.0------2 (24 × pouches of filter aid, 1 g)

Packing unit: 24 filtration units

The kit SDLV-0050-02E0-2 contains:

  • 1 × 180E01---------2 (24 x Sartolab RF 50, 0.22 µm, PES, single packed sterile)
  • 2 × SDLKG-01.0------2 (48 × pouches of filter aid, 1 g)

Packing unit: 24 filtration units

Applications

  • Application
    Cell Removal / Harvest

General Specifications

  • Cell Density
    < 10 mio. cells/mL

Physicochemical Information

  • Pore Size
    0.22 µm
  • Pressure/Vacuum
    Vacuum

Product Information

  • Brand
    Sartoclear Dynamics® Lab
  • Device Type
    Vacuum filtration units with filter aid
  • Pack Size
    24
  • Packaging
    Single pouch packed
  • Sample Type
    Cell Culture

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • DE Filter Aid/Unit
    1 g
  • Volume
    50 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.