Maxicaps® MR3 Virosart® Media

Maxicaps® MR Virosart® Media offers large-scale, single-use virus filtration with up to 6 m² membrane area. This single-use system designed for quick set-up, offers a versatile and economical solution for modern biopharmaceutical manufacturing.

Filtration Area
Article number: 
3V2--28-IVG-MR3
*Custom/bulk order quotes are provided within 72 hours of request.
Maxicaps® MR3 Virosart® Media
Maxicaps® MR3 Virosart® Media

Maxicaps® MR Virosart® Media offers large-scale, single-use virus filtration with up to 6 m² membrane area. This single-use system designed for quick set-up, offers a versatile and economical solution for modern biopharmaceutical manufacturing.

Item No.:
3V2--28-IVG-MR3

Overview

Specifications

Ideal for large scale manufacturing, Maxicaps® MR Virosart® Media ensures cost-effective, reliable virus risk management upstream of the bioreactor. This economic processing solution is tailored to meet the demands of modern biopharmaceutical production, offering a self-contained, pre-sterilized, and pre-assembled system that significantly reduces setup time and operational risks.

Key Features

  • Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
  • High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
  • Ready-to-Use: Pre-sterilized and pre-assembled for immediate deployment.
  • Risk Mitigation: Minimizes risk of contamination and operational errors.
  • Space Saving: Compact design with 90% less tubing and connectors.
  • Time Saving: Reduces test time by up to 4 hours.
  • Cost-Effective: Lowest total cost of ownership for large-scale single-use processes.
  • Flexible Connections: Compatible with Opta®, 1.5" Tri-Clamp, and other standard fittings.
  • Comprehensive Testing: Each unit is integrity tested and complies with regulatory standards.
  • Sterile Delivery Options: Available in gamma-irradiated configurations.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.

Maxicaps® MR Virosart® Media

Available filtration area: 3 m² | 32.3 ft² and 6 m² | 64.6 ft²

Applications

  • Application
    Cell Culture Media Filtration
  • Scale
    Production | Large Scale

Connections (Physical)

  • Connector(s)
    Inlet: 2 AseptiQuik® at 1.5" Tri-clamp | Outlet: 2 AseptiQuik® at 1.5" Tri-clamp

Dimensions

  • Filtration Area
    3 m² I 32.3 ft²

General Specifications

  • Capsule/Cartridge Format
    Maxicaps® MR
  • Filter Format
    Large Scale Filtration Devices
  • Tubing
    • Inlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
    • Outlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® Media
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated