eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

The Incucyte® Mitochondrial Membrane Potential (MMP) Orange Reagent Kit contains sufficient quantity of reagent for the detection of mitochondrial membrane potential state in 200 tests (1 test = 1 well of a 96-well microtiter plate).

Included in the kit are Trifluoromethoxy carbonylcyanide phenylhydrazone (FCCP) and Oligomycin A controls for mitochondrial membrane depolarization or hyperpolarization, respectively (16 tests or 16 wells of a 96-well plate).

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD)
$390.00
Item No.: 
4775
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® MMP Reagent Kit
Incucyte® MMP Reagent Kit

The Incucyte® Mitochondrial Membrane Potential (MMP) Orange Reagent Kit contains sufficient quantity of reagent for the detection of mitochondrial membrane potential state in 200 tests (1 test = 1 well of a 96-well microtiter plate).

Included in the kit are Trifluoromethoxy carbonylcyanide phenylhydrazone (FCCP) and Oligomycin A controls for mitochondrial membrane depolarization or hyperpolarization, respectively (16 tests or 16 wells of a 96-well plate).

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Price (USD):
$390.00
Item No.:
4775
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The MMP Orange Reagent Kit assesses changes in MMP, an indicator of mitochondrial health. The cell-permeable MMP Orange Reagent accumulates in active mitochondria in proportion to the MMP generated by the electrochemical gradient across the mitochondrial membrane. A drop in MMP denotes a disruption in mitochondrial function and/or integrity and can also be used as an early indicator of apoptosis.

This assay kit utilizes two control compounds: FCCP, an uncoupling agent that transports H+ ions across the mitochondrial membrane and results in depolarization (indicated by a decrease in fluorescence), and Oligomycin A, an inhibitor of ATP synthase which results in hyperpolarization (indicated by an increase in fluorescence). These reagents have been validated for use with the Incucyte® Live-Cell Analysis System configured with an SX5 Metabolism Optical Module, Green/Orange/NIR or Orange/NIR Optical Module and enables the real-time evaluation of mitochondrial membrane potential.

The Incucyte MMP Orange Reagent Kit is intended for use with the Incucyte® Cell-by-Cell Analysis Software Module (Cat. No. 9600-0031).

Applications

  • Assay Type
    • Cell Health
    • Metabolism
  • Research Area
    • Oncology
    • Cell Health & Viablity

Features

  • Device/Instrument Compatibility
    • S3
    • S3
  • Optical Module
    • Orange/NIR
    • Green/Orange/NIR

General Specifications

  • Color
    Orange

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.