NexaGel® RGD High Concentration Kit, 3 mL

Top Features:

  • Animal-Component Free, tunable Hydrogel
  • RGD peptide for cell attachment
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D cell culture systems
  • Enhanced cell-matrix interactions
  • Spheroid and suspension cell cultures
  • Cytometry and molecular analysis
Dilution Solution
Price (USD)
$481.00
Article number: 
NGH003
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® RGD High Concentration Kit, 3 mL
NexaGel® RGD High Concentration Kit, 3 mL

Top Features:

  • Animal-Component Free, tunable Hydrogel
  • RGD peptide for cell attachment
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D cell culture systems
  • Enhanced cell-matrix interactions
  • Spheroid and suspension cell cultures
  • Cytometry and molecular analysis
Price (USD):
$481.00
Item No.:
NGH003
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® RGD High Concentration Kit allows the manipulation of hydrogel stiffness for maximum flexibility in developing 3D cell culture systems for different cell types and tissues. RGD peptide modifications to the structure facilitate cell-matrix interactions and promote cell attachment. The xeno-free, polysaccharide-based hydrogel system enables researchers to adjust the final hydrogel strength between 10 and 4000 Pa, using the included NexaGel® Dilution Solution, creating fully optimised environments for cell growth.

NexaGel® High Concentration hydrogels are also suitable for spheroid formation, suspension cells, or cells requiring low cell-matrix interactions. They are transparent, meaning that they are compatible with multiple imaging systems, are permeable to allow nutrient exchange and chemical diffusion, and are pH neutral to maximise cell health. No toxic crosslinking agents are required, as the gel will form with a simple addition of cell culture medium. Harvesting cells for downstream analysis is very simple using the NexaGel® Organoid Recovery Solution, which rapidly breaks down the hydrogel, leaving a cell suspension that can be used for cytometry or molecular analysis methods.

The potential for customisation is unparalleled with the NexaGel® system, as gels can be used blended or in combination to truly create the ideal cell culture environment for every individual study and purpose.

Applications

  • Application Area
    3D Cell Culture
  • Cell Type
    Various Cell Type
  • Intended Use
    Cell Attachment and Matrix Interactions

Compliance Information

  • Origin
    Animal-Component Free

Components

  • Dilution Solution
    Type 1

Physicochemical Information

  • pH
    Neutral

Product Information

  • Contents
    • NexaGel RGD High Concentration, 3 mL
    • NexaGel Dilution Solution, 50 mL

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    • Dilution Ratio: 1:2 = 225 Uses at 50 µL per Well
    • Dilution Ratio: 1:3 = 300 Uses at 50 µL per Well
    • Dilution Ratio: 1:5 = 450 Uses at 50 µL per Well

Volume

  • Volume
    3 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.