Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D stem cell spheroids
  • Minimizes medium exchanges
  • pH neutral for optimal cell health

Popular Applications:

  • 3D static suspension culture
  • High-throughput tissue modeling
  • Stem cell spheroid expansion
  • Organoid development
  • Lab automation
Volume
Price (USD)
$481.00
Item No.: 
NGH02
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® STEM
NexaGel® STEM

Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D stem cell spheroids
  • Minimizes medium exchanges
  • pH neutral for optimal cell health

Popular Applications:

  • 3D static suspension culture
  • High-throughput tissue modeling
  • Stem cell spheroid expansion
  • Organoid development
  • Lab automation
Price (USD):
$481.00
Item No.:
NGH02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® STEM is a xeno-free hydrogel system designed to enhance the performance of three-dimensional (3D) static suspension cultures and facilitate the scale-up of human pluripotent stem cells (hPSCs), creating a high-throughput platform for modeling various tissues and disease states.

This ready-to-use hydrogel system features an optimized formulation that supports the rapid expansion of high-quality 3D stem cell spheroids with pluripotent characteristics. hPSCs can be directly thawed from liquid nitrogen or transferred from 2D matrix-coated culture vessels and immediately mixed with the hydrogel solution for static suspension cultures.

The optimized protocol is particularly beneficial for time-sensitive experiments, as it minimizes the need for frequent medium exchanges, thereby saving time and resources. This hydrogel system is compatible with most hPSC culture media and tissue culture vessels.

Thanks to the unique static suspension culture method, the need for microcarriers in large-scale bioreactors is eliminated, simplifying and streamlining cell harvesting. The 3D stem cell spheroids generated using this system can be utilized for further sub-culturing, patterned differentiation, organoid development, or re-establishing 2D culture morphologies.

Disclaimer: *NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc., registered in the EU under Registration No. EM 019087806

Applications

  • Application Area
    Stem Cell Research
  • Cell Type
    hPSCs
  • Intended Use
    • 3D Static Suspension Culture
    • Scale-up

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    90-180 mL suspension culture

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.